(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Optional Parts [Drip-Proof Cap] FK-1612□-C-060

Optional Parts [Drip-Proof Cap] FK-1612□-C-060

Useful for usage in an environment where liquid such as oil scatters. This product is to be used facing upward. Facing side or downward will not provide effective drip prevention. Sold in package with the main unit.

[Features]
· Please use when operating in environments in which oil may spatter.
· Please be sure to use with the cap facing upward.
· When used sideways or facing downward, drip-proof effect is diminished.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
FK-1612H-C-060
FK-1612L-C-060
FK-1612M-C-060
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSApplicable body
1 Piece(s) 16 Day(s) or more 10FK-1612H-C
1 Piece(s) 16 Day(s) or more 10FK-1612L-C
1 Piece(s) 16 Day(s) or more 10FK-1612M-C

Loading...

  1. 1

Basic Information

Main Body/Related Parts Related Components Body Material Steel Full Length(mm) 34
O.D.(Ø) 21

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)