Non-Adjustable Relief Series KBM20-50-1 *

Non-Adjustable Relief Series KBM20-50-1 *

[Features]
· If an oil pressure generated due to a collision exceeds the set pressure, the relief function is activated and the resistance force is maintained below a certain level.
・Setting pressure cannot be changed.

PDF

Japanese Only

Part Number
KBM20-50-1
KBM20-50-1C
Part NumberVolume DiscountDays to ShipMounting Screw Diameter Full length Lmax
(mm)
Ambient Operating Temperature Range
(°C)
Tip caps
Quote M36225-10~80Provided (Flat Shape)
11 Day(s) or more M36229-10~80Provided

Loading...

  1. 1

Basic Information

Main Body/Related Parts Main Body Performance Adjustment Fixed Type Stroke S(mm) 50
Nominal Mounting Screw [M] 36 Absorbed Energy E(J) 196 Orifice Structure Multi-Orifice Type
Operating Environment Standard Body Material Steel Max. Collision Velocity(m/s) 3
Equivalent Collision Mass(kgf) 1000 Average Drag(N) 3900 Piston Rod Return Force (N)(N) 81.4
Usage Frequency (Times per Minute)(cycle/min) 12 O.D. D(Ø) 53 Allowable Eccentricity Angle θ(deg) 1
Absorbed amount of energy per minute(J/min) 2350 Pitch(mm) 1.5 Piston Diameter(mm) 20

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)