• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

KMO Series (Oil Damper)

KMO Series (Oil Damper)

This product generates damping force when the piston rod is stretched.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
KMO100A
KMO100B
KMO200A
KMO200B
Part NumberVolume DiscountDays to ShipStroke S
(mm)
Min. Length Lmin
(mm)
Max. Length Lmax
(mm)
Operating Temperature Range
(°C)
Damping Force
((N) [at 0.1m/sec])
55 Day(s) or more 100286386-20~80490
55 Day(s) or more 100286386-20~801177
55 Day(s) or more 200466666-20~80490
55 Day(s) or more 200466666-20~801177

Loading...

  1. 1

Basic Information

Types Oil Damper Rad Material Steel Rod Diameter d(Ø) 10
Application Industrial Equipment / OA equipment / Medical Equipment / Manufacturing machinery / General Furniture Operating Environment Indoors Rod End Shape Type C
Cylinder End Shape Type C Oil Damper Type Extension Direction Damper Material of cylinder Steel
Mounting Direction 30° Cylinder Outer Diameter D(Ø) 22 Main Body Color Black

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)