FHD-A1 Series Hinge Damper [Unidirectional]

FHD-A1 Series Hinge Damper [Unidirectional]

As this damper is in the shape of a hinge, it is easy to install and corresponds to both opening direction and closing direction. In addition, it can not be used for vertical use.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
FHD-A1-1-104
FHD-A1-1-503
FHD-A1-2-104
FHD-A1-2-503
Part NumberVolume DiscountDays to ShipRoHSMax. Usable Torque
(N·m)
Direction of Torque
11 Day(s) or more 1010Closing Direction
11 Day(s) or more 105Closing Direction
11 Day(s) or more 1010Opening Direction
19 Day(s) or more 105Opening Direction

Loading...

  1. 1

Basic Information

Main Body Type Damper, Torque, Spring Hinge Length L(mm) 80 Operating Environment Standard
Body Material Zinc Alloy Width W(mm) 86 Additional Function With Damper
Opening Angle θ(deg) 120 Mounting Method Screw

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)