FRL-A1/B1 Series, Reverse Lock (Click Mechanism)

FRL-A1/B1 Series, Reverse Lock (Click Mechanism)

This product can be rotated in any direction to lock and hold the lock, and has a click function that can release the lock. Furthermore, it does not have a damper function.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
FRL-A1-202
FRL-B1-502
Part NumberVolume DiscountDays to ShipRoHSRated Torque
(N·m)
24 Day(s) or more 100.2
17 Day(s) or more 100.5

Loading...

  1. 1

Basic Information

Main Body Type Rotary Type Length L(mm) 50 Operating Environment Standard
Body Material Resin Additional Function Click Function Opening Angle θ(deg) 360
Mounting Method Screw Direction of Torque Bidirectional

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)