FRT-T1 Series Rotary Damper [Two-Way]

FRT-T1 Series Rotary Damper [Two-Way]

This rotary damper is made of metal with high torque.

[Features]

· The torque of the rotary damper changes according to the rotation speed.
· Generally, the torque increases as the rotation speed increases, and decreases as the rotation speed decreases.
· In addition, the torque at startup is slightly different from the rated torque.

· The torque of the rotary damper varies according to the operating environment temperature.
· In general, the torque decreases as the temperature rises, and rises as the temperature decreases.
· This is because the viscosity of the silicone oil inside the damper is affected by the temperature change.
· However, when the temperature returns to normal, the torque returns to its original value.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

FRT-T1-303

Part Number
FRT-T1-303
Part NumberVolume DiscountDays to ShipRoHS
17 Day(s) or more 10

Loading...

  1. 1

Basic Information

Main Body Type Rotary Type Length L(mm) 88.7 Operating Environment Standard
Body Material Zinc Alloy Additional Function With Damper Opening Angle θ(deg) 360
Mounting Method Screw Rated Torque(N·m) 3 Direction of Torque Bidirectional

Please check the type/dimensions/specifications of the part FRT-T1-303 in the FRT-T1 Series Rotary Damper [Two-Way] series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)