FYN-N1 Series, Swing Damper [One-Way]

FYN-N1 Series, Swing Damper [One-Way]

This damper is a unidirectional metal oscillating damper that has high torque performance, with an outer diameter of ø20 mm.

[Features]
· The damper characteristic varies according to the operating environment temperature.
· Generally, the damper characteristics become weaker as the temperature rises, and become stronger as the temperature decreases.
· The viscosity of the oil inside the damper is affected by the temperature change, hence when the temperature returns to normal, the damper characteristics also return to their original value

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
FYN-N1-L103
FYN-N1-L203
FYN-N1-L303
FYN-N1-R103
FYN-N1-R203
FYN-N1-R303
Part NumberVolume DiscountDays to ShipRoHSMax. Usable Torque
(N·m)
Direction of Torque
17 Day(s) or more 101Counterclockwise Direction
17 Day(s) or more 102Counterclockwise Direction
17 Day(s) or more 103Counterclockwise Direction
17 Day(s) or more 101Clockwise
17 Day(s) or more 102Clockwise
17 Day(s) or more 103Clockwise

Loading...

  1. 1

Basic Information

Main Body Type Rotary Type Length L(mm) 45 Operating Environment Standard
Body Material Resin Additional Function With Damper Opening Angle θ(deg) 110
Mounting Method Wrench Flats

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)