FYN-T1 Series Swing Damper [One-Way]

FYN-T1 Series Swing Damper [One-Way]

This is a metal (zinc die cast) oscillating damper with high torque, and flange for attachment on one side.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
FYN-T1-L604
FYN-T1-R604
Part NumberVolume DiscountDays to ShipRoHSDirection of Torque
17 Day(s) or more 10Counterclockwise Direction
17 Day(s) or more 10Clockwise

Loading...

  1. 1

Basic Information

Main Body Type Rotary Type Length L(mm) 90 Operating Environment Standard
Body Material Zinc Alloy Additional Function With Damper Opening Angle θ(deg) 110
Mounting Method Screw Max. Usable Torque(N·m) 60

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)