• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

FYN-X1 Series Swing Damper [One-Way]

FYN-X1 Series Swing Damper [One-Way]

This damper is a high torque type metal (zinc die cast) oscillating damper.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

FYN-X1-R114

Part Number
FYN-X1-R114
Part NumberVolume DiscountDays to ShipRoHS
17 Day(s) or more 10

Loading...

  1. 1

Basic Information

Main Body Type Rotary Type Length L(mm) 64.5 Operating Environment Standard
Body Material Zinc Alloy Additional Function With Damper Opening Angle θ(deg) 90
Max. Usable Torque(N·m) 10 Direction of Torque Clockwise

Please check the type/dimensions/specifications of the part FYN-X1-R114 in the FYN-X1 Series Swing Damper [One-Way] series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)