FYN-Y1 Series Swing Damper [One-Way]

FYN-Y1 Series Swing Damper [One-Way]

This damper is a high torque type metal (zinc die cast) oscillating damper.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

FYN-Y1-L254

Part Number
FYN-Y1-L254
Part NumberVolume DiscountDays to ShipRoHS
13 Day(s) or more 10

Loading...

  1. 1

Basic Information

Main Body Type Rotary Type Length L(mm) 70.8 Operating Environment Standard
Body Material Zinc Alloy Additional Function With Damper Opening Angle θ(deg) 121.4
Mounting Method Screw Max. Usable Torque(N·m) 25 Direction of Torque Bidirectional

Please check the type/dimensions/specifications of the part FYN-Y1-L254 in the FYN-Y1 Series Swing Damper [One-Way] series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)