(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Flexible coupling AHS

Flexible coupling AHS

High rigidity due to ingenuity of the disc fastening part.

[Features]
· Shaft diameters ø12 to ø60 in 4 series, with 45 sizes standardized.
· High rigidity due to ingenuity of the disc fastening part.
· Allows angle deviation and end play.
· Moment of inertia is low compared to other companies.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

AHS-65-25-25

Part Number
AHS-65-25-25
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 40 Day(s) 10

Loading...

  1. 1

Basic Information

Type Disc Type d1(Ø) 25 d2(Ø) 25
Outer Diameter D(Ø) 65 Application Standard / Servo Motor / Stepping Motor Allowable Torque Range(N•m) 50.01~100.00
Features High torsional rigidity / High accuracy / High durability / Backlash 0 Allowable Misalignment Angular Misalignment / Axial Misalignment Max. Rotational Speed Range(r/min) 4001~10000
Body Material S45C Allowable Torque(N•m) 80 Allowable Angular Misalignment(deg) 0.6
Product Category Coupling body Max. Rotational Speed(r/min) 8000 Disc Material Stainless Steel
Allowable Axial Clearance (±)(mm) 0.3 Moment of Inertia(kg・m2) 4.53×10-4

Please check the type/dimensions/specifications of the part AHS-65-25-25 in the Flexible coupling AHS series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)