(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Fittings for SCP※2, Single Knuckle Joint

Fittings for SCP※2, Single Knuckle Joint

Cylinder SCP * Single knuckle for 2. [Materials]Steel, "Mounting method" Female thread

PDF

Japanese Only

Part Number

Configured Part Number is shown.

P2-I-10

 
Part Number
P2-I-10
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type of Support Single Clevis Knuckle Joints Mounting Method Female Thread Thread Size M(mm) M4
Material Steel Accessories Included Non-Included Applicable Cylinder Series SCP *2
Applicable Tube I.D. (mm) 10

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)