(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Vane Type Air Motor TAV3 Series

Vane Type Air Motor TAV3 Series

[Features]
· Lighter due to aluminum body and more compact due to rear exhaust
· Use at 70% less rotation speed than the speed at maximum output for continuous operation without downtime.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TAV3R-10F
TAV3R-10F-1
TAV3R-10FG005
TAV3R-10FG005-1
TAV3R-10L
TAV3R-10L-1
TAV3R-10LG005
TAV3R-10LG005-1
TAV3R-20F
TAV3R-20F-1
TAV3R-20FG005
TAV3R-20FG005-1
TAV3R-20FG023
TAV3R-20FG023-1
TAV3R-20L
TAV3R-20L-1
TAV3R-20LG005
TAV3R-20LG005-1
TAV3R-20LG023
TAV3R-20LG023-1
TAV3R-45F
TAV3R-45F-1
TAV3R-45FG003
TAV3R-45FG003-1
TAV3R-45FG005
TAV3R-45FG005-1
TAV3R-45FG019
TAV3R-45FG019-1
TAV3R-45FG031
TAV3R-45FG031-1
TAV3R-45L
TAV3R-45L-1
TAV3R-45LG003
TAV3R-45LG003-1
TAV3R-45LG005
TAV3R-45LG005-1
TAV3R-45LG019
TAV3R-45LG019-1
TAV3R-45LG031
TAV3R-45LG031-1
TAV3S-10F
TAV3S-10F-1
TAV3S-10FG005
TAV3S-10L
TAV3S-10L-1
TAV3S-10LG005
TAV3S-10LG005-1
TAV3S-20F
TAV3S-20F-1
TAV3S-20FG005
TAV3S-20FG005-1
TAV3S-20FG023
TAV3S-20FG023-1
TAV3S-20L
TAV3S-20L-1
TAV3S-20LG005
TAV3S-20LG005-1
TAV3S-20LG023-1
TAV3S-45F
TAV3S-45F-1
Part NumberMinimum order quantityVolume DiscountDays to ShipType of Support Reduction Gear Reduction Ratio Rotation Direction Size Silencers
1 Piece(s) 22 Day(s) or more Flange ShapeNo-Forward/back10No
1 Piece(s) 23 Day(s) or more Flange ShapeNo-Forward/back10Presence
1 Piece(s) 22 Day(s) or more Flange ShapeWith brake1/5Forward/back10No
1 Piece(s) 22 Day(s) or more Flange ShapeWith brake1/5Forward/back10Presence
1 Piece(s) 22 Day(s) or more Foot systemNo-Forward/back10No
1 Piece(s) 22 Day(s) or more Foot systemNo-Forward/back10Presence
1 Piece(s) 23 Day(s) or more Foot systemWith brake1/5Forward/back10No
1 Piece(s) 23 Day(s) or more Foot systemWith brake1/5Forward/back10Presence
1 Piece(s) 22 Day(s) or more Flange ShapeNo-Forward/back20No
1 Piece(s) 22 Day(s) or more Flange ShapeNo-Forward/back20Presence
1 Piece(s) 23 Day(s) or more Flange ShapeWith brake1/4.83Forward/back20No
1 Piece(s) 23 Day(s) or more Flange ShapeWith brake1/4.83Forward/back20Presence
1 Piece(s) 23 Day(s) or more Flange ShapeWith brake1/23.3Forward/back20No
1 Piece(s) 23 Day(s) or more Flange ShapeWith brake1/23.3Forward/back20Presence
1 Piece(s) 22 Day(s) or more Foot systemNo-Forward/back20No
1 Piece(s) 22 Day(s) or more Foot systemNo-Forward/back20Presence
1 Piece(s) 22 Day(s) or more Foot systemWith brake1/4.83Forward/back20No
1 Piece(s) 22 Day(s) or more Foot systemWith brake1/4.83Forward/back20Presence
1 Piece(s) 23 Day(s) or more Foot systemWith brake1/23.3Forward/back20No
1 Piece(s) 23 Day(s) or more Foot systemWith brake1/23.3Forward/back20Presence
1 Piece(s) 23 Day(s) or more Flange ShapeNo-Forward/back45No
1 Piece(s) 22 Day(s) or more Flange ShapeNo-Forward/back45Presence
1 Piece(s) 23 Day(s) or more Flange ShapeWith brake1/3.4Forward/back45No
1 Piece(s) 23 Day(s) or more Flange ShapeWith brake1/3.4Forward/back45Presence
1 Piece(s) 22 Day(s) or more Flange ShapeWith brake1/5.56Forward/back45No
1 Piece(s) 22 Day(s) or more Flange ShapeWith brake1/5.56Forward/back45Presence
1 Piece(s) 22 Day(s) or more Flange ShapeWith brake1/18.9Forward/back45No
1 Piece(s) 23 Day(s) or more Flange ShapeWith brake1/18.9Forward/back45Presence
1 Piece(s) 23 Day(s) or more Flange ShapeWith brake1/30.9Forward/back45No
1 Piece(s) 23 Day(s) or more Flange ShapeWith brake1/30.9Forward/back45Presence
1 Piece(s) 22 Day(s) or more Foot systemNo-Forward/back45No
1 Piece(s) 22 Day(s) or more Foot systemNo-Forward/back45Presence
1 Piece(s) 22 Day(s) or more Foot systemWith brake1/3.4Forward/back45No
1 Piece(s) 22 Day(s) or more Foot systemWith brake1/3.4Forward/back45Presence
1 Piece(s) 22 Day(s) or more Foot systemWith brake1/5.56Forward/back45No
1 Piece(s) 22 Day(s) or more Foot systemWith brake1/5.56Forward/back45Presence
1 Piece(s) 23 Day(s) or more Foot systemWith brake1/18.9Forward/back45No
1 Piece(s) 22 Day(s) or more Foot systemWith brake1/18.9Forward/back45Presence
1 Piece(s) 22 Day(s) or more Foot systemWith brake1/30.9Forward/back45No
1 Piece(s) 23 Day(s) or more Foot systemWith brake1/30.9Forward/back45Presence
1 Piece(s) 22 Day(s) or more Flange ShapeNo-Clockwise Rotation10No
1 Piece(s) 22 Day(s) or more Flange ShapeNo-Clockwise Rotation10Presence
1 Piece(s) 22 Day(s) or more Flange ShapeWith brake1/5Clockwise Rotation10No
1 Piece(s) 23 Day(s) or more Foot systemNo-Clockwise Rotation10No
1 Piece(s) 22 Day(s) or more Foot systemNo-Clockwise Rotation10Presence
1 Piece(s) 22 Day(s) or more Foot systemWith brake1/5Clockwise Rotation10No
1 Piece(s) 23 Day(s) or more Foot systemWith brake1/5Clockwise Rotation10Presence
1 Piece(s) 22 Day(s) or more Flange ShapeNo-Clockwise Rotation20No
1 Piece(s) 22 Day(s) or more Flange ShapeNo-Clockwise Rotation20Presence
1 Piece(s) 22 Day(s) or more Flange ShapeWith brake1/4.83Clockwise Rotation20No
1 Piece(s) 22 Day(s) or more Flange ShapeWith brake1/4.83Clockwise Rotation20Presence
1 Piece(s) 23 Day(s) or more Flange ShapeWith brake1/23.3Clockwise Rotation20No
1 Piece(s) 22 Day(s) or more Flange ShapeWith brake1/23.3Clockwise Rotation20Presence
1 Piece(s) 22 Day(s) or more Foot systemNo-Clockwise Rotation20No
1 Piece(s) 22 Day(s) or more Foot systemNo-Clockwise Rotation20Presence
1 Piece(s) 22 Day(s) or more Foot systemWith brake1/4.83Clockwise Rotation20No
1 Piece(s) 23 Day(s) or more Foot systemWith brake1/4.83Clockwise Rotation20Presence
1 Piece(s) 23 Day(s) or more Foot systemWith brake1/23.3Clockwise Rotation20Presence
1 Piece(s) 22 Day(s) or more Flange ShapeNo-Clockwise Rotation45No
1 Piece(s) 22 Day(s) or more Flange ShapeNo-Clockwise Rotation45Presence

Loading...

Basic Information

Series Vane air motor

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)