(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Silky Chuck (Parallel Open-Closed Type Short Body Type) SHB Series

Silky Chuck (Parallel Open-Closed Type Short Body Type) SHB Series

Suitable for pick and place, etc. due to lighter weight compared to the SH3 series. Excellent responsive with secure and light.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SHB-P04
SHB-P04-D
SHB-P04-S
SHB-P08
SHB-P08-D
SHB-P08-S
Part NumberMinimum order quantityVolume DiscountDays to ShipOpen Dimension L1
(mm)
Gripping Force (when 0.5Mpa at closing)
(N)
Switch Qty.
(piece)
The output of switch Lamp of switch Length of lead wire for switch
(m)
1 Piece(s) 13 Day(s) or more 419.60---
1 Piece(s) 13 Day(s) or more 419.62NPN Open Collector OutputLED (Lights when ON)1.5
1 Piece(s) 13 Day(s) or more 419.61NPN Open Collector OutputLED (Lights when ON)1.5
1 Piece(s) 13 Day(s) or more 630.40---
1 Piece(s) 13 Day(s) or more 630.42NPN Open Collector OutputLED (Lights when ON)1.5
1 Piece(s) 13 Day(s) or more 630.41NPN Open Collector OutputLED (Lights when ON)1.5

Loading...

  1. 1

Basic Information

Type Main Body Gripping Methods Inserted Parallel Type Number of Fingers 2 pcs.
Main Body Shape Square type Operation Method Single Acting Type (Normally Open Type) Closed Dimension L2(mm) 0
Environment, Applications Standard Additional Functions Bearing support Operating Pressure Range(MPa) 0.3::0.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)