(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Built-in Quick-Connect Fitting, Pressure Reducing Valve, Union With Regulator Gauge

Built-in Quick-Connect Fitting, Pressure Reducing Valve, Union With Regulator Gauge

Click this image to zoom it.

Move the mouse over the image to zoom

  • Built-in Quick-Connect Fitting, Pressure Reducing Valve, Union With Regulator Gauge
  • Built-in Quick-Connect Fitting, Pressure Reducing Valve, Union With Regulator Gauge

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
RVUM4-4
RVUM6-4
RVUM6-6
RVUM8-6
RVUM8-8
Part NumberVolume DiscountDays to ShipRoHSSet Pressure Range
(MPa)
Supply Side, Connection Dia. Operating Pressure Range
(MPa)
Control Side, Connection Dia.
2 Day(s) 100.1~0.8φ40~0.9φ4
9 Day(s) or more 100.1~0.8φ60~0.9φ4
20 Day(s) 100.1~0.8φ60~0.9φ6
Same day 100.1~0.8φ80~0.9φ6
2 Day(s) 100.1~0.8φ80~0.9φ8

Loading...

  1. 1

Basic Information

Regulator, Pressure Boosting Valve Regulator Regulator Type With Check valve Applicable Fluid Air
Shape One-Touch Coupling Type Unions with Gauge Operating Environment Standard Exhaust Mechanism No
Adverse Current Function Presence Supply Side, Connection Type One-Touch Control Side, Connection Type One-Touch
Pressure Gauge With Gage

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)