(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Built-in Quick-Connect Fitting Type, Pressure Reducing Valve, Regulator, Union

Built-in Quick-Connect Fitting Type, Pressure Reducing Valve, Regulator, Union

A compact regulator with relief feature, useful for adjusting machinery

  • STOCK

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
RVU6-4
RVU6-6
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSControl Side, Connection Dia.
1 Piece(s) Same day 10φ4
1 Piece(s) 1 Day(s) 10φ6

Loading...

  1. 1

Basic Information

Regulator, Pressure Boosting Valve Regulator Regulator Type With Check valve Applicable Fluid Air
Shape One-Touch Coupling Type Unions Straight Operating Environment Standard Set Pressure Range(MPa) 0.1~0.8
Exhaust Mechanism No Adverse Current Function Presence Supply Side, Connection Type One-Touch
Supply Side, Connection Dia. φ6 Operating Pressure Range(MPa) 0::0.9 Control Side, Connection Type One-Touch
Pressure Gauge No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)