(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Vacuum Pad, Long Stroke Sponge Type, VPC, Barb Fitting Type without Cover

Vacuum Pad, Long Stroke Sponge Type, VPC, Barb Fitting Type without Cover

*CAD data for this series is being revised. Data will be available as soon as modifications are complete.

[Features]
· Adhesion supported even when the distance from pad to work has not been determined.
· A wide range of pad sizes, pad materials, and holder shapes are available

PDF

Japanese Only

Dimensions

Long Stroke, Sponge Type, VPC, Barb Fitting Type, without Cover

Standard Table

Model CodePad O.D.
od
Tube O.D.
oD
BL1L2Stroke
S
Spring Force
(N)
Connection
Config. Code
VPOC10-20S[5]-4B102.566.69.548201.5~4.9-M6
VPOC10-20S[5]-6B4
VPOC10-30S[5]-4B2.579.661301.1~4.8
VPOC10-30S[5]-6B4
VPOC10-40S[5]-4B2.592.674401.0~4.5
VPOC10-40S[5]-6B4
VPOC10-50S[5]-4B2.5105.687500.9~4.5
VPOC10-50S[5]-6B4
VPOC15-20S[5]-4B152.566.69.548201.5~4.9
VPOC15-20S[5]-6B4
VPOC15-30S[5]-4B2.579.661301.1~4.8
VPOC15-30S[5]-6B4
VPOC15-40S[5]-4B2.592.674401.0~4.5
VPOC15-40S[5]-6B4
VPOC15-50S[5]-4B2.5105.687500.9~4.5
VPOC15-50S[5]-6B4
VPOC20-20S[5]-4B202.572.61654201.5~4.9
VPOC20-20S[5]-6B4
VPOC20-30S[5]-4B2.585.667301.1~4.8
VPOC20-30S[5]-6B4
VPOC20-40S[5]-4B2.598.680401.0~4.5
VPOC20-40S[5]-6B4
VPOC20-50S[5]-4B2.5111.693500.9~4.5
VPOC20-50S[5]-6B4
VPOC25-20S[5]-4B252.572.61654201.5~4.9
VPOC25-20S[5]-6B4
VPOC25-30S[5]-4B2.585.667301.1~4.8
VPOC25-30S[5]-6B4
VPOC25-40S[5]-4B2.598.680401.0~4.5
VPOC25-40S[5]-6B4
VPOC25-50S[5]-4B2.5111.693500.9~4.5
VPOC25-50S[5]-6B4
VPOC30-20S[5]-4B302.572.61654201.5~4.9
VPOC30-20S[5]-6B4
VPOC30-30S[5]-4B2.585.667301.1~4.8
VPOC30-30S[5]-6B4
VPOC30-40S[5]-4B2.598.680401.0~4.5
VPOC30-40S[5]-6B4
VPOC30-50S[5]-4B2.5111.693500.9~4.5
VPOC30-50S[5]-6B4
VPOC35-20S[5]-4B352.585.12866201.5~4.9
VPOC35-20S[5]-6B4
VPOC35-30S[5]-4B2.598.179301.1~4.8
VPOC35-30S[5]-6B4
VPOC35-40S[5]-4B2.5111.192401.0~4.5
VPOC35-40S[5]-6B4
VPOC35-50S[5]-4B2.5124.1105500.9~4.5
VPOC35-50S[5]-6B4
VPOC50-20S[5]-4B502.585.12866201.5~4.9
VPOC50-20S[5]-6B4
VPOC50-30S[5]-4B2.598.179301.1~4.8
VPOC50-30S[5]-6B4
VPOC50-40S[5]-4B2.5111.192401.0~4.5
VPOC50-40S[5]-6B4
VPOC50-50S[5]-4B2.5124.1105500.9~4.5
VPOC50-50S[5]-6B4

Units: mm

  • *[5]: Replaced with Pad rubber material code. Refer to the catalog for information on pad rubber material.
  • *Tightening torque of a pad holder fixing bulkhead nut is 4.5~6 N·m.
Part Number
VPOC10-20SC-6B
VPOC10-30SC-6B
VPOC10-40SC-6B
VPOC10-50SC-6B
VPOC15-20SC-6B
VPOC15-30SC-6B
VPOC15-40SC-6B
VPOC15-50SC-6B
VPOC20-20SC-6B
VPOC20-30SC-6B
VPOC20-40SC-6B
VPOC20-50SC-6B
VPOC25-20SC-6B
VPOC25-30SC-6B
VPOC25-40SC-6B
VPOC25-50SC-6B
VPOC30-20SC-6B
VPOC30-30SC-6B
VPOC30-40SC-6B
VPOC30-50SC-6B
VPOC35-20SC-6B
VPOC35-30SC-6B
VPOC35-40SC-6B
VPOC35-50SC-6B
VPOC50-20SC-6B
VPOC50-30SC-6B
VPOC50-40SC-6B
VPOC50-50SC-6B
Part NumberMinimum order quantityVolume DiscountDays to ShipOuter Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)
1 Piece(s) 13 Day(s) or more 109.51.5 to 4.92066.6
1 Piece(s) 13 Day(s) or more 109.51.1 to 4.83079.6
1 Piece(s) 13 Day(s) or more 109.51.0 to 4.54092.6
1 Piece(s) 13 Day(s) or more 109.50.9 to 4.550105.6
1 Piece(s) 13 Day(s) or more 159.51.5 to 4.92066.6
1 Piece(s) 13 Day(s) or more 159.51.1 to 4.83079.6
1 Piece(s) 13 Day(s) or more 159.51.0 to 4.54092.6
1 Piece(s) 13 Day(s) or more 159.50.9 to 4.550105.6
1 Piece(s) 13 Day(s) or more 2015.51.5 to 4.92072.6
1 Piece(s) 13 Day(s) or more 2015.51.1 to 4.83085.6
1 Piece(s) 13 Day(s) or more 2015.51.0 to 4.54098.6
1 Piece(s) 13 Day(s) or more 2015.50.9 to 4.550111.6
1 Piece(s) 13 Day(s) or more 2515.51.5 to 4.92072.6
1 Piece(s) 13 Day(s) or more 2515.51.1 to 4.83085.6
1 Piece(s) 13 Day(s) or more 2515.51.0 to 4.54098.6
1 Piece(s) 13 Day(s) or more 2515.50.9 to 4.550111.6
1 Piece(s) 13 Day(s) or more 3015.51.5 to 4.92072.6
1 Piece(s) 13 Day(s) or more 3015.51.1 to 4.83085.6
1 Piece(s) 13 Day(s) or more 3015.51.0 to 4.54098.6
1 Piece(s) 13 Day(s) or more 3015.50.9 to 4.550111.6
1 Piece(s) 13 Day(s) or more 35281.5 to 4.92085.2
1 Piece(s) 13 Day(s) or more 35281.1 to 4.83098.2
1 Piece(s) 13 Day(s) or more 35281.0 to 4.540111.2
1 Piece(s) 13 Day(s) or more 35280.9 to 4.550124.2
1 Piece(s) 13 Day(s) or more 50281.5 to 4.92085.2
1 Piece(s) 13 Day(s) or more 50281.1 to 4.83098.2
1 Piece(s) 13 Day(s) or more 50281.0 to 4.540111.2
1 Piece(s) 13 Day(s) or more 50280.9 to 4.550124.2

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Pad Shape Sponge Mounting Method Pad Screw Fixed
Environment Standard Material Chloroprene Rubber (sponge) Color Black
Mounting Fitting Spring Type Vacuum Outlet Direction Top Mount Connection Screw M14
Vacuum Outlet Tube Outer Diameter(φ) 6 Spring Cover Without Cover Fall Prevention Valve None
Direct Attached Filter None

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)