(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Vacuum Pad, Long Stroke Bellows Type, VPC, Barb Fitting Type without Cover

Vacuum Pad, Long Stroke Bellows Type, VPC, Barb Fitting Type without Cover

Suction is possible even when distance between pad and workpiece is not fixed. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.

PDF

Japanese Only

Dimensions

Long Stroke Bellows Type VPC Barb Fitting Type without Cover

Standard table

Model codePad O.D.
ød
Tube I.D.
øD
BL1L2Stroke
S
Spring force
(N)
Connection
config. code
VPOC20-20B5-6B[7][8]20476.11957201.5~4.9-M6
VPOC20-30B5-6B[7][8]89.170301.1~4.8
VPOC20-40B5-6B[7][8]102.183401.0~4.5
VPOC20-50B5-6B[7][8]115.196500.9~4.5
VPOC25-20B5-6B[7][8]25476.11957201.5~4.9
VPOC25-30B5-6B[7][8]89.170301.1~4.8
VPOC25-40B5-6B[7][8]102.183401.0~4.5
VPOC25-50B5-6B[7][8]115.196500.9~4.5
VPOC30-20B5-6B[7][8]30480.12361201.5~4.9
VPOC30-30B5-6B[7][8]93.174301.1~4.8
VPOC30-40B5-6B[7][8]106.187401.0~4.5
VPOC30-50B5-6B[7][8]119.1100500.9~4.5
VPOC40-20B5-6B[7][8]40487.13068201.5~4.9
VPOC40-30B5-6B[7][8]100.181301.1~4.8
VPOC40-40B5-6B[7][8]113.194401.0~4.5
VPOC40-50B5-6B[7][8]126.1107500.9~4.5
VPOC50-20B5-6B[7][8]50489.13270201.5~4.9
VPOC50-30B5-6B[7][8]102.183301.1~4.8
VPOC50-40B5-6B[7][8]115.196401.0~4.5
VPOC50-50B5-6B[7][8]128.1109500.9~4.5

Units: mm

*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[7]: Replaced with "-Q" for mark-free resin attachment.
*Add extra lengths below to the dimension B in the table above for dimension including a resin attachment.

Pad O.D. (mm)ø20ø25ø30
Length added to
dimension B (mm)
0.50.81

*[8]: Replaced with Resin attachment material code. Refer to the catalog for details.
*Tightening torque of a pad holder fixing bulkhead nut is 4.5~6 N·m.

Part Number
VPOC20-20BN-6B
VPOC20-20BS-6B
VPOC20-30BN-6B
VPOC20-30BS-6B
VPOC20-40BN-6B
VPOC20-40BS-6B
VPOC20-50BN-6B
VPOC20-50BS-6B
VPOC30-20BN-6B
VPOC30-20BS-6B
VPOC30-30BN-6B
VPOC30-30BS-6B
VPOC30-40BN-6B
VPOC30-40BS-6B
VPOC30-50BN-6B
VPOC30-50BS-6B
VPOC40-20BN-6B
VPOC40-20BS-6B
VPOC40-30BN-6B
VPOC40-30BS-6B
VPOC40-40BN-6B
VPOC40-40BS-6B
VPOC40-50BN-6B
VPOC40-50BS-6B
VPOC50-20BN-6B
VPOC50-20BS-6B
VPOC50-30BN-6B
VPOC50-30BS-6B
VPOC50-40BN-6B
VPOC50-40BS-6B
VPOC50-50BN-6B
VPOC50-50BS-6B
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSRubber Group Material Color Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)
1 Piece(s) 13 Day(s) or more -[Nitrile Rubber] Nitrile RubberBlack20191.5 to 4.92076.2
1 Piece(s) 13 Day(s) or more -[Silicon Rubber] Silicone Rubber[White] White20191.5 to 4.92076.2
1 Piece(s) 13 Day(s) or more -[Nitrile Rubber] Nitrile RubberBlack20191.1 to 4.83089.2
1 Piece(s) 13 Day(s) or more -[Silicon Rubber] Silicone Rubber[White] White20191.1 to 4.83089.2
1 Piece(s) 13 Day(s) or more 10[Nitrile Rubber] Nitrile RubberBlack20191.0 to 4.540102.2
1 Piece(s) 13 Day(s) or more -[Silicon Rubber] Silicone Rubber[White] White20191.0 to 4.540102.2
1 Piece(s) 13 Day(s) or more -[Nitrile Rubber] Nitrile RubberBlack20190.9 to 4.550115.2
1 Piece(s) 13 Day(s) or more -[Silicon Rubber] Silicone Rubber[White] White20190.9 to 4.550115.2
1 Piece(s) 13 Day(s) or more -[Nitrile Rubber] Nitrile RubberBlack30231.5 to 4.92080.2
1 Piece(s) 13 Day(s) or more -[Silicon Rubber] Silicone Rubber[White] White30231.5 to 4.92080.2
1 Piece(s) 13 Day(s) or more -[Nitrile Rubber] Nitrile RubberBlack30231.1 to 4.83093.2
1 Piece(s) 13 Day(s) or more -[Silicon Rubber] Silicone Rubber[White] White30231.1 to 4.83093.2
1 Piece(s) 13 Day(s) or more -[Nitrile Rubber] Nitrile RubberBlack30231.0 to 4.540108.2
1 Piece(s) 13 Day(s) or more -[Silicon Rubber] Silicone Rubber[White] White30231.0 to 4.540108.2
1 Piece(s) 13 Day(s) or more -[Nitrile Rubber] Nitrile RubberBlack30230.9 to 4.550119.2
1 Piece(s) 13 Day(s) or more -[Silicon Rubber] Silicone Rubber[White] White30230.9 to 4.550119.2
1 Piece(s) 13 Day(s) or more 10[Nitrile Rubber] Nitrile RubberBlack40301.5 to 4.92087.2
1 Piece(s) 13 Day(s) or more -[Silicon Rubber] Silicone Rubber[White] White40301.5 to 4.92087.2
1 Piece(s) 13 Day(s) or more -[Nitrile Rubber] Nitrile RubberBlack40301.1 to 4.830100.2
1 Piece(s) 13 Day(s) or more -[Silicon Rubber] Silicone Rubber[White] White40301.1 to 4.830100.2
1 Piece(s) 13 Day(s) or more -[Nitrile Rubber] Nitrile RubberBlack40301.0 to 4.540113.2
1 Piece(s) 13 Day(s) or more -[Silicon Rubber] Silicone Rubber[White] White40301.0 to 4.540113.2
1 Piece(s) 13 Day(s) or more -[Nitrile Rubber] Nitrile RubberBlack40300.9 to 4.550126.2
1 Piece(s) 13 Day(s) or more -[Silicon Rubber] Silicone Rubber[White] White40300.9 to 4.550126.2
1 Piece(s) 13 Day(s) or more -[Nitrile Rubber] Nitrile RubberBlack50321.5 to 4.92089.2
1 Piece(s) 13 Day(s) or more -[Silicon Rubber] Silicone Rubber[White] White50321.5 to 4.92089.2
1 Piece(s) 13 Day(s) or more -[Nitrile Rubber] Nitrile RubberBlack50321.1 to 4.830102.2
1 Piece(s) 13 Day(s) or more -[Silicon Rubber] Silicone Rubber[White] White50321.1 to 4.830102.2
1 Piece(s) 13 Day(s) or more -[Nitrile Rubber] Nitrile RubberBlack50321.0 to 4.540115.2
1 Piece(s) 13 Day(s) or more -[Silicon Rubber] Silicone Rubber[White] White50321.0 to 4.540115.2
1 Piece(s) 13 Day(s) or more -[Nitrile Rubber] Nitrile RubberBlack50320.9 to 4.550128.2
1 Piece(s) 13 Day(s) or more -[Silicon Rubber] Silicone Rubber[White] White50320.9 to 4.550128.2

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Pad Shape Bellows Mounting Method Pad Screw Fixed
Environment Standard Material Rubber-based Mounting Fitting Spring Type
Vacuum Outlet Direction Top Mount Connection Screw M14 Vacuum Outlet Tube Outer Diameter(φ) 6
Spring Cover Without Cover Fall Prevention Valve None Direct Attached Filter None

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)