(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Vacuum Pad, Long Stroke Suction Mark Prevention Type, VPC, Barb Fitting Type without Cover

Vacuum Pad, Long Stroke Suction Mark Prevention Type, VPC, Barb Fitting Type without Cover

*The CAD data for this Series is being revised. This data will be made available as soon as the modifications have been completed.

[Features]
· Adherence is possible even if the distance from the pad to the work is indeterminate.
· We offer this fitting in a wide range of pad sizes, pad materials, and holder shapes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

VPOC20-30QM-6B

Dimensions

Barb Fitting Type Long Stroke Suction Mark Prevention Type VPC without Cover

Standard table

Model codePad O.D.
ød
Tube I.D.
øD
BLStroke
S
Spring force
(N)
Connection
config. code
VPOC20-20Q[5]-6B2047151.9201.5~4.9-M6
VPOC20-30Q[5]-6B8464.9301.1~4.8
VPOC20-40Q[5]-6B9777.9401.0~4.5
VPOC20-50Q[5]-6B11090.9500.9~4.5
VPOC30-20Q[5]-6B307151.9201.5~4.9
VPOC30-30Q[5]-6B8464.9301.1~4.8
VPOC30-40Q[5]-6B9777.9401.0~4.5
VPOC30-50Q[5]-6B11090.9500.9~4.5

Units: mm

*[5]: Replaced with Pad resin material code. Refer to the catalog for details.
*Tightening torque of a pad holder fixing bulkhead nut is 4.5~6 N·m.

Part Number
VPOC20-30QM-6B
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 13 Day(s) or more

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Pad Shape Prevention of Adsorption Trace Mounting Method Pad Screw Fixed
Environment Standard Material Resin Resin Group Material POM
Color White Outer Diameter d(φ) 20 Height L1(mm) 13.9
Mounting Fitting Spring Type Springs Power(N) 1.1 to 4.8 Stroke(mm) 30
Full length B(mm) 84.1 Vacuum Outlet Direction Top Mount Connection Screw M14
Vacuum Outlet Tube Outer Diameter(φ) 6 Spring Cover Without Cover Fall Prevention Valve None
Direct Attached Filter None Swiveling angle 16°

Please check the type/dimensions/specifications of the part VPOC20-30QM-6B in the Vacuum Pad, Long Stroke Suction Mark Prevention Type, VPC, Barb Fitting Type without Cover series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)