(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
Thick and flat construction is ideal for general work, *CAD data for this series is being revised. Data will be available as soon as modifications are complete.
[Features]
· Containers of different shapes are available, including a general type suitable for flat work (hard enough not to flap around), a deep type suitable for round fruits (apples, etc.) and balls, and a small type suitable for small work and for use in semiconductor manufacturing facilities.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Pad holders have been added for applications where "copper based metals cannot be used" or "a reduction in ozone concentration" is required.
· Copper-based metal is not used for the metal parts. HNBR is used for the sealing rubber material
Japanese Only
Part Number
Configured Part Number is shown.
Model code | Pad O.D. ød | Tube I.D. øD | Thread M | B | L1 | L2 | L3 | Hex. H | Connection config. code |
---|---|---|---|---|---|---|---|---|---|
VPA1R[5]-4B[9] | 1 | 2.5 | M5×0.5 | 21 | 4 | 6 | 8 | 8 | -H3 |
VPA2R[5]-4B[9] | 2 | ||||||||
VPA3R[5]-4B[9] | 3 | ||||||||
VPA4R[5]-4B[9] | 4 | ||||||||
VPA6R[5]-4B[9] | 6 | 2.5 | M5×0.5 | 24.5 | 7 | 9.5 | 8 | 8 | -T8 |
VPA6R[5]-6B[9] | 4 | M8×0.75 | 26 | 8.5 | 10.5 | 10 | |||
VPA8R[5]-4B[9] | 8 | 2.5 | M5×0.5 | 23 | 5.5 | 8 | 8 | 8 | |
VPA8R[5]-6B[9] | 4 | M8×0.75 | 24.5 | 7 | 10.5 | 10 | |||
VPA10R[5]-6B[9] | 10 | 4 | M8×0.75 | 35 | 8 | 13 | 15 | 10 | -M4 |
VPA15R(A)[5]-6B[9] | 15 | 36(37) | 9(10) | 14(15) | |||||
VPA20R(A)[5]-4B[9] | 20 | 2.5 | M12×1 | 44(45) | 10(11) | 16(17) | 18 | 14 | -M6 |
VPA20R(A)[5]-6B[9] | 4 | ||||||||
VPA25R(A)[5]-4B[9] | 25 | 2.5 | 45(46) | 11(12) | 17(18) | ||||
VPA25R(A)[5]-6B[9] | 4 | ||||||||
VPA30R(A)[5]-4B[9] | 30 | 2.5 | 45(48) | 11(14) | 17(20) | ||||
VPA30R(A)[5]-6B[9] | 4 | ||||||||
VPA40R(A)[5]-4B[9] | 40 | 2.5 | 48(51.5) | 14(17.5) | 20(23.5) | ||||
VPA40R(A)[5]-6B[9] | 4 | ||||||||
VPA50R(A)[5]-4B[9] | 50 | 2.5 | 49(52) | 15(18) | 21(24) | ||||
VPA50R(A)[5]-6B[9] | 4 |
Units: mm
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N, NE, and G are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is as below.
Pad dia. (mm) | ø1~ø4 | ø6~ø15 | ø20~ø50 |
---|---|---|---|
Tightening torque (N·m) | 1.5~2 | 2.5~3.5 | 12~14 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Pad Shape | Mounting Method | Rubber Group Material | Environment | Color | Outer Diameter d (φ) | Height L1 (mm) | Full length B (mm) | Mount Connection Screw | Vacuum Outlet Tube Outer Diameter (φ) | Swiveling angle |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | 13 Day(s) or more | 10 | General Shape | Insertion Type | Fluorine Rubber | Standard | Gray | 2 | 4 | 21 | M5 | 4 | - | ||
1 Piece(s) | 13 Day(s) or more | 10 | General Shape | Insertion Type | NBR which conforms to Food Sanitation Law | Standard | Black | 2 | 4 | 21 | M5 | 4 | - | ||
1 Piece(s) | 13 Day(s) or more | 10 | General Shape | Insertion Type | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 2 | 4 | 21 | M5 | 4 | - | ||
1 Piece(s) | 13 Day(s) or more | 10 | General Shape | Insertion Type | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 2 | 4 | 21 | M5 | 4 | - | ||
1 Piece(s) | 13 Day(s) or more | 10 | General Shape | Insertion Type | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 2 | 4 | 21 | M5 | 4 | - | ||
1 Piece(s) | 13 Day(s) or more | 10 | General Shape | Insertion Type | Urethane Rubber | Standard | Blue | 2 | 4 | 21 | M5 | 4 | - | ||
1 Piece(s) | 13 Day(s) or more | 10 | General Shape | Insertion Type | Fluorine Rubber | Standard | Gray | 3 | 4 | 21 | M5 | 4 | - | ||
1 Piece(s) | 13 Day(s) or more | 10 | General Shape | Insertion Type | NBR which conforms to Food Sanitation Law | Standard | Black | 3 | 4 | 21 | M5 | 4 | - | ||
1 Piece(s) | 13 Day(s) or more | 10 | General Shape | Insertion Type | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 3 | 4 | 21 | M5 | 4 | - | ||
1 Piece(s) | 13 Day(s) or more | 10 | General Shape | Insertion Type | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 3 | 4 | 21 | M5 | 4 | - | ||
1 Piece(s) | 13 Day(s) or more | 10 | General Shape | Insertion Type | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 3 | 4 | 21 | M5 | 4 | - | ||
1 Piece(s) | 13 Day(s) or more | 10 | General Shape | Insertion Type | Urethane Rubber | Standard | Blue | 3 | 4 | 21 | M5 | 4 | - | ||
1 Piece(s) | 13 Day(s) or more | 10 | General Shape | Insertion Type | Fluorine Rubber | Standard | Gray | 4 | 4 | 21 | M5 | 4 | - | ||
1 Piece(s) | 13 Day(s) or more | 10 | General Shape | Insertion Type | NBR which conforms to Food Sanitation Law | Standard | Black | 4 | 4 | 21 | M5 | 4 | - | ||
1 Piece(s) | 13 Day(s) or more | 10 | General Shape | Insertion Type | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 4 | 4 | 21 | M5 | 4 | - | ||
1 Piece(s) | 13 Day(s) or more | 10 | General Shape | Insertion Type | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 4 | 4 | 21 | M5 | 4 | - | ||
1 Piece(s) | 13 Day(s) or more | 10 | General Shape | Insertion Type | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 4 | 4 | 21 | M5 | 4 | - | ||
1 Piece(s) | 13 Day(s) or more | 10 | General Shape | Insertion Type | Urethane Rubber | Standard | Blue | 4 | 4 | 21 | M5 | 4 | - | ||
1 Piece(s) | 13 Day(s) or more | 10 | General Shape | Recessed Type | Fluorine Rubber | Standard | Gray | 6 | 7 | 26 | M8 | 6 | - | ||
1 Piece(s) | 13 Day(s) or more | 10 | General Shape | Recessed Type | NBR which conforms to Food Sanitation Law | Standard | Black | 6 | 7 | 26 | M8 | 6 | - | ||
1 Piece(s) | 13 Day(s) or more | 10 | General Shape | Recessed Type | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 6 | 7 | 26 | M8 | 6 | - | ||
1 Piece(s) | 13 Day(s) or more | 10 | General Shape | Recessed Type | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 6 | 7 | 26 | M8 | 6 | - | ||
1 Piece(s) | 13 Day(s) or more | 10 | General Shape | Recessed Type | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 6 | 7 | 26 | M8 | 6 | - | ||
1 Piece(s) | 13 Day(s) or more | 10 | General Shape | Recessed Type | Urethane Rubber | Standard | Blue | 6 | 7 | 26 | M8 | 6 | - | ||
1 Piece(s) | 13 Day(s) or more | 10 | General Shape | Recessed Type | Fluorine Rubber | Standard | Gray | 8 | 5.5 | 24.5 | M8 | 6 | - | ||
1 Piece(s) | 13 Day(s) or more | 10 | General Shape | Recessed Type | NBR which conforms to Food Sanitation Law | Standard | Black | 8 | 5.5 | 24.5 | M8 | 6 | - | ||
1 Piece(s) | 13 Day(s) or more | 10 | General Shape | Recessed Type | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 8 | 5.5 | 24.5 | M8 | 6 | - | ||
1 Piece(s) | 13 Day(s) or more | 10 | General Shape | Recessed Type | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 8 | 5.5 | 24.5 | M8 | 6 | - | ||
1 Piece(s) | 13 Day(s) or more | 10 | General Shape | Recessed Type | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 8 | 5.5 | 24.5 | M8 | 6 | - | ||
1 Piece(s) | 13 Day(s) or more | 10 | General Shape | Recessed Type | Urethane Rubber | Standard | Blue | 8 | 5.5 | 24.5 | M8 | 6 | - | ||
1 Piece(s) | 13 Day(s) or more | 10 | General Shape | Pad Screw Fixed | Fluorine Rubber | Standard | Gray | 10 | 8 | 35 | M8 | 6 | - | ||
1 Piece(s) | 13 Day(s) or more | 10 | General Shape | Pad Screw Fixed | NBR which conforms to Food Sanitation Law | Standard | Black | 10 | 8 | 35 | M8 | 6 | - | ||
1 Piece(s) | 13 Day(s) or more | 10 | General Shape | Pad Screw Fixed | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 10 | 8 | 35 | M8 | 6 | - | ||
1 Piece(s) | 13 Day(s) or more | 10 | General Shape | Pad Screw Fixed | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 10 | 8 | 35 | M8 | 6 | - | ||
1 Piece(s) | 13 Day(s) or more | 10 | General Shape | Pad Screw Fixed | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 10 | 8 | 35 | M8 | 6 | - | ||
1 Piece(s) | 13 Day(s) or more | 10 | General Shape | Pad Screw Fixed | Urethane Rubber | Standard | Blue | 10 | 8 | 35 | M8 | 6 | - | ||
1 Piece(s) | 13 Day(s) or more | 10 | Deep Type | Pad Screw Fixed | NBR which conforms to Food Sanitation Law | Standard | Gray | 15 | 10 | 37 | M8 | 6 | - | ||
1 Piece(s) | 13 Day(s) or more | 10 | Deep Type | Pad Screw Fixed | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 15 | 10 | 37 | M8 | 6 | - | ||
1 Piece(s) | 13 Day(s) or more | 10 | Deep Type | Pad Screw Fixed | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 15 | 10 | 37 | M8 | 6 | - | ||
1 Piece(s) | 13 Day(s) or more | 10 | Deep Type | Pad Screw Fixed | Urethane Rubber | Standard | Blue | 15 | 10 | 37 | M8 | 6 | - | ||
1 Piece(s) | 13 Day(s) or more | 10 | General Shape | Pad Screw Fixed | Fluorine Rubber | Standard | Gray | 15 | 9 | 36 | M8 | 6 | - | ||
1 Piece(s) | 13 Day(s) or more | 10 | General Shape | Pad Screw Fixed | NBR which conforms to Food Sanitation Law | Standard | Black | 15 | 9 | 36 | M8 | 6 | - | ||
1 Piece(s) | Same day | - | General Shape | Pad Screw Fixed | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 15 | 9 | 36 | M8 | 6 | - | ||
1 Piece(s) | 13 Day(s) or more | 10 | General Shape | Pad Screw Fixed | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 15 | 9 | 36 | M8 | 6 | - | ||
1 Piece(s) | 13 Day(s) or more | 10 | General Shape | Pad Screw Fixed | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 15 | 9 | 36 | M8 | 6 | - | ||
1 Piece(s) | 13 Day(s) or more | 10 | General Shape | Pad Screw Fixed | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 15 | 9 | 36 | M8 | 6 | - | ||
1 Piece(s) | 13 Day(s) or more | 10 | General Shape | Pad Screw Fixed | Urethane Rubber | Standard | Blue | 15 | 9 | 36 | M8 | 6 | - | ||
1 Piece(s) | 13 Day(s) or more | 10 | Deep Type | Pad Screw Fixed | Fluorine Rubber | Standard | Gray | 20 | 11 | 45 | M12 | 6 | - | ||
1 Piece(s) | 13 Day(s) or more | 10 | Deep Type | Pad Screw Fixed | NBR which conforms to Food Sanitation Law | Standard | Gray | 20 | 11 | 45 | M12 | 6 | - | ||
1 Piece(s) | 13 Day(s) or more | 10 | Deep Type | Pad Screw Fixed | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 20 | 11 | 45 | M12 | 6 | - | ||
1 Piece(s) | 13 Day(s) or more | 10 | Deep Type | Pad Screw Fixed | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 20 | 11 | 45 | M12 | 6 | - | ||
1 Piece(s) | 13 Day(s) or more | 10 | Deep Type | Pad Screw Fixed | Urethane Rubber | Standard | Blue | 20 | 11 | 45 | M12 | 6 | - | ||
1 Piece(s) | 13 Day(s) or more | 10 | General Shape | Pad Screw Fixed | Fluorine Rubber | Standard | Gray | 20 | 10 | 44 | M12 | 6 | - | ||
1 Piece(s) | 13 Day(s) or more | 10 | General Shape | Pad Screw Fixed | NBR which conforms to Food Sanitation Law | Standard | Black | 20 | 10 | 44 | M12 | 6 | - | ||
1 Piece(s) | 13 Day(s) or more | 10 | General Shape | Pad Screw Fixed | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 20 | 10 | 44 | M12 | 6 | - | ||
1 Piece(s) | 13 Day(s) or more | 10 | General Shape | Pad Screw Fixed | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 20 | 10 | 44 | M12 | 6 | - | ||
1 Piece(s) | 13 Day(s) or more | 10 | General Shape | Pad Screw Fixed | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 20 | 10 | 44 | M12 | 6 | - | ||
1 Piece(s) | 13 Day(s) or more | 10 | General Shape | Pad Screw Fixed | Urethane Rubber | Standard | Blue | 20 | 10 | 44 | M12 | 6 | - | ||
1 Piece(s) | 13 Day(s) or more | 10 | Deep Type | Pad Screw Fixed | Fluorine Rubber | Standard | Gray | 25 | 12 | 46 | M12 | 6 | - | ||
1 Piece(s) | 13 Day(s) or more | 10 | Deep Type | Pad Screw Fixed | NBR which conforms to Food Sanitation Law | Standard | Gray | 25 | 12 | 46 | M12 | 6 | - |
Loading...
Pad Type | Standard / Holder Set | Material | Rubber-based | Mounting Fitting | Fixed Type |
---|---|---|---|---|---|
Vacuum Outlet Direction | Top | Fall Prevention Valve | None | Direct Attached Filter | None |
Metal parts material | Standard Specifications |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy