(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Vacuum Pad, Suction Mark Prevention Type, VPA, One-touch Fitting Type

Vacuum Pad, Suction Mark Prevention Type, VPA, One-touch Fitting Type

* The CAD data for this series is being revised. This will be available as soon as modifications are complete.

[Features]
· Ideal for LCD glass, coating processes, and transport of semiconductor manufacturing equipment.
· The flexible resin material adheres to work.
· Unlikely to make adhesion marks.
· Also, the characteristic separation in a workpiece at the time of vacuum breakage will increase.
· You can replace the resin pad without spanners and hexagon wrenches to detach the main body.
· Simple and compact structure.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Pad holders were added to applications with "copper-based metal not used" and "reduce ozone concentrations” requirements.
· Copper-based metal is not used for metal parts. HNBR is used for sealing rubber material.

PDF

Japanese Only

Dimensions

Vacuum Pad Suction Mark Prevention Type VPA One Touch Fitting Type
Vacuum Pad Suction Mark Prevention Type VPA One Touch Fitting Type

Standard table

Model codePad O.D.
ød
Tube O.D.
øD
Thread
M
BLTube end
C
Hex.
H1
Hex.
H2
Connection
config. code
VPA10Q[5]-6J[9]106M12×1401811.71412-M4
VPA20Q[5]-3J203M12×150.619.910.91412-M6
VPA20Q[5]-4J[9]4
VPA20Q[5]-6J[9]6M14×141.619.511.71714
VPA30Q[5]-3J303M12×150.619.910.91412
VPA30Q[5]-4J[9]4
VPA30Q[5]-6J[9]6M14×141.619.511.71714

Units: mm

*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Tightening torque of a pad holder fixing bulkhead nut is as below.
     ▪Pad dia.: ø10 mm ▶ 12~14 N·m. ø20~30 mm ▶ 18~21 N·m

Part Number
VPA10QK-6J
VPA10QKE-6J
VPA10QM-6J
VPA20QK-6J
VPA20QK-6J-ECV
VPA20QKE-6J
VPA20QM-6J
VPA30QK-6J
VPA30QKE-6J
VPA30QM-6J
Part NumberMinimum order quantityVolume DiscountDays to ShipEnvironment Resin Group Material Color Outer Diameter d
(φ)
Full length B
(mm)
Mount Connection Screw Fall Prevention Valve
1 Piece(s) 13 Day(s) or more Standard[PEEK] PEEK-1040.1M12None
1 Piece(s) 13 Day(s) or more Standard / Static electricity diffusion[PEEK] Conductive PEEKBlack1040.1M12None
1 Piece(s) 13 Day(s) or more StandardPOM[White] White1040.1M12None
1 Piece(s) 13 Day(s) or more Standard[PEEK] PEEK-2041.6M14None
1 Piece(s) 13 Day(s) or more Standard[PEEK] PEEK-2041.6M14With Fall Prevention Valve
1 Piece(s) 13 Day(s) or more Standard / Static electricity diffusion[PEEK] Conductive PEEKBlack2041.6M14None
1 Piece(s) 13 Day(s) or more StandardPOM[White] White2041.6M14None
1 Piece(s) 13 Day(s) or more Standard[PEEK] PEEK-3041.6M14None
1 Piece(s) 13 Day(s) or more Standard / Static electricity diffusion[PEEK] Conductive PEEKBlack3041.6M14None
1 Piece(s) 13 Day(s) or more StandardPOM[White] White3041.6M14None

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Pad Shape Prevention of Adsorption Trace Mounting Method Pad Screw Fixed
Material Resin Height L1(mm) 5.3 Mounting Fitting Fixed Type
Stroke(mm) 1 Vacuum Outlet Direction Top Vacuum Outlet Tube Outer Diameter(φ) 6
Direct Attached Filter None Metal parts material Standard Specifications Swiveling angle 16°

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)