(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Pressure Sensor with LED Display, Direct Attachment Type

Pressure Sensor with LED Display, Direct Attachment Type

An LED display is adopted in the vacuum switch. Visibility has been improved.

[Features]
· In the vacuum switch display, an LED display is adopted, improving visibility.
· Setting pressure and impressed pressure are displayed on LED.
· There is a two-point output on the vacuum switch and two types of analog output. Selection can be made to fit different applications.
· Also the connector method is adopted in the wiring and the wiring layout is implemented easily.
· Available wiring connection methods include three types viz; one touch fitting, M5 meter female screw and direct mounting, which cab selected according to use.
· Accuracy is stable because pressure is detected by the electric switch.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
VUS21A-F
VUS21PA-F
VUS21PW-F
VUS21W-F
Part NumberMinimum order quantityVolume DiscountDays to ShipOutput Method Number of Output Points Hysteresis
(%FS)
Output Style
1 Piece(s) 13 Day(s) or more NPN Open Collector / Analog[2] Switch output 1 + analog output 1Analog Output: ±0.5, Switch Output: VariablePNP Open Collector Output
1 Piece(s) 13 Day(s) or more PNP Open Collector / Analog[2] Switch output 1 + analog output 1Analog Output: ±0.5, Switch Output: VariablePNP Open Collector Output
1 Piece(s) 13 Day(s) or more PNP Open Collector[2] 2±1-
1 Piece(s) 13 Day(s) or more NPN Open Collector[2] 2±1-

Loading...

  1. 1

Basic Information

Type Pressure Sensor Operating Pressure Range(kPa) -100::0 Sensor, Monitor Structure Integrated
Pipe Connection Direction Back Pipe Port Type Direct Attached Pressure Resistant(kPa) 200
Operating Temp. Range(°C) 0::50 Operating Humidity Range(%) 35::85 Power Supply Voltage (DC)(V) 12~24 ±10% Ripple(P-P)10% or less
Direct Connection Diameter 8 Lamp Presence IP IP40

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)