(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

350 Cupla, Steel, Socket (For Male Thread Mounting)

350 Cupla, Steel, Socket (For Male Thread Mounting)

"Drip reducing valve structure" drastically reduces the amount of intruding air and dripping during connection and disconnection. Optimal for hydraulic circuits with large pressure variations.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
350-2S-STL-FKM
350-3S-STL-FKM
350-4S-STL-FKM
350-6S-STL-FKM
350-8S-STL-FKM
350-10S-STL-FKM
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread
1 Piece(s) 1 Day(s) 101/4
1 Piece(s) 1 Day(s) 103/8
1 Piece(s) 8 Day(s) or more 101/2
1 Piece(s) 1 Day(s) 103/4
1 Piece(s) 1 Day(s) 101
1 Piece(s) 14 Day(s) or more 101 1/4

Loading...

  1. 1

Basic Information

Types of connection parts For Male Thread Plug (Male) / Socket (Female) Socket (female) Body Material Steel
Applicable Fluids Oil Types Standard Structure of Valve Double passages opening closing type
Seal Material Fluoro Rubber (FKM) Operating Temperature Range(°C) -20::180 Operating Pressure Range(MPa) 0::34.5
Types of connection screw Rc

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)