(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

High Coupler, Large-Bore, Stainless Steel, NBR SF

High Coupler, Large-Bore, Stainless Steel, NBR SF

[Features]
· With a wide range of materials, sizes, and mounting shapes, catering needs for application from air piping in factories to connecting air tools.
·, Excellent durability and environment characteristics.
· Excellent coupler with wide application from air piping in factories to connecting air tools.
· Air is applicable for steel, and water for brass and stainless steel.
· However, please note fluid flows out on the plug side at separation.
· Improved strength for critical steel parts with heat treatment.
· Superior especially in abrasion resistance and durability.
▪ Abundant variety of main body materials, sizes and mounting shapes are standardized for use in a wide range of pneumatic applications.
▪ Heat treatment is carried out on important parts (Steel).
▪ Can be connected to High Coupler 200, nut coupler, nut coupler 200, line coupler etc.
▪ Built-in automatic opening and closing valve.
▪ Abundant variety of steel, brass, stainless steel, and main body materials.
· Abundant variety of sizes and mounting shapes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
400SF-SUS-NBR
600SF-SUS-NBR
800SF-SUS-NBR
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread
1 Piece(s) 1 Day(s) 101/2
1 Piece(s) 1 Day(s) 103/4
1 Piece(s) 1 Day(s) 101

Loading...

  1. 1

Basic Information

Types of connection parts For Male Thread Plug (Male) / Socket (Female) Socket (female) Body Material Stainless steel (SUS303 / SUS304)
Applicable Fluids Water / Air Types Standard Structure of Valve Single Passage Opening Closing Type
Seal Material Nitrile Rubber (NBR) Operating Temperature Range(°C) -20::80 Operating Pressure Range(MPa) 0::1.5
Types of connection screw Rc

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)