(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Micro Coupler, Brass, PHL Type (Part Numbers)

Micro Coupler, Brass, PHL Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Micro Coupler, Brass, PHL Type
  • Micro Coupler, Brass, PHL Type

Small lightweight type. Single touch connection via simple insertion.

[Features]
• Small and lightweight type with 9.5 mm sleeve outer diameter.
• Single-touch mounting via push-in mechanism.
• Tube fitter type enables even smoother laying of pipe.
• Space-saving design perfect for limited piping space.
• The main body is made of plated brass and stainless steel, offering excellent corrosion resistance.
• All handle shapes are standardized so they can be used for a wide range of pneumatic applications.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MC-04PHL-BRS-NBR

Part Number
MC-04PHL-BRS-NBR
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 1 Day(s) 10

Loading...

  1. 1

Basic Information

Types of connection parts For Tube Mounting Plug (Male) / Socket (Female) Plug (Male) Body Material Brass(C3604)
Applicable Fluids Water / Air Types Standard Structure of Valve Single Passage Opening Closing Type
Seal Material Nitrile Rubber (NBR) Operating Temperature Range(°C) -20::60 Operating Pressure Range(MPa) 0::1
Mating Tube Inner Diameter(mm) 4

Please check the type/dimensions/specifications of the part MC-04PHL-BRS-NBR in the Micro Coupler, Brass, PHL Type series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)