(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

Stainless Steel High Pressure Fittings Adapter

Part Number

Configured Part Number is shown.

 
Part Number
KA-3-1
KA-4-1
KA-4-2
KA-6-1
KA-6-2
KA-6-3
KA-6-4
KA-8-1
KA-8-2
KA-8-3
KA-10-2
KA-10-3
KA-10-4
KA-12-2
KA-12-3
KA-12-4
Part NumberVolume DiscountDays to ShipRoHSApplicable Pipe Outer Dia. D (D1)
(Ø)
Nominal of Thread Operating Temperature Range
(°C)
12 Day(s) or more 1031/8B-196~360
12 Day(s) or more 1041/8B-196~360
12 Day(s) or more 1041/4B-196~360
12 Day(s) or more 1061/8B-196~360
12 Day(s) or more 1061/4B-196~360
12 Day(s) or more 1063/8B-196~360
12 Day(s) or more 1061/2B-196~360
12 Day(s) or more 1081/8B-196~360
12 Day(s) or more 1081/4B-196~360
12 Day(s) or more 1083/8B-196~360
12 Day(s) or more 10101/4B-196~360
12 Day(s) or more 10103/8B-196~360
12 Day(s) or more 10101/2B-196~360
12 Day(s) or more 10121/4B-196~360
12 Day(s) or more 10123/8B-196~360
12 Day(s) or more 10121/2B-196~360

Loading...

  1. 1

Basic Information

Type Related Components Type of Related Component Adapter Material SUS316
Applicable Fluid Water / Air Connection Thread Type R

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)