(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Full roller double row cylindrical roller type cam follower NUKRT-X

Full roller double row cylindrical roller type cam follower NUKRT-X

[Features]
· The outer ring rotates on the track using a track roller with a stud instead of an inner ring.
· The application is similar to roller followers, used for bearings such as eccentric rollers, guide rollers, rocker arm rollers

PDF

Japanese Only

Part Number

Configured Part Number is shown.

NUKRT47X/3AS

Part Number
NUKRT47X/3AS
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 11 Day(s) or more 10

Loading...

  1. 1

Basic Information

Roller Outer Dia. D(Ø) 47 Product Category Cam Followers Roller Width B(mm) 25.5
Roller Type Cylindrical Outer Ring Tightening Method With Driver Groove Cam Follower Stud Screw (Coarse)(mm) M20
Cam Follower Type Standard Size Standards Metric System Shaft Presence
Roller Guiding Method Double Row Cylindrical Roller Inner Ring No Basic Load Rating: Dynamic Load(kN) 38.5
Basic Load Rating: Static Load(kN) 48 Allowable Rotational Speed(rpm) 4000

Please check the type/dimensions/specifications of the part NUKRT47X/3AS in the Full roller double row cylindrical roller type cam follower NUKRT-X series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)