(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

Single Action Fittings, Mini, Tee

Single Action Fittings, Mini, Tee

A compact, single-touch fitting. Does not require sealing tape.

[Features]
· No tools required for mounting and removing the tube.
· The new lock ring enables easier and more secure piping work.
· The threaded part has been sealed with a Teflon resin coating. This helps reduce costs by eliminating the need for sealing tape and by reducing the number of processes.
· Improved corrosion resistance and flame retardancy: The product uses flame-retardant PBT resin (polybutylene terephthalate) for the plastic sections. Helps prevent the spread of fire with the fittings, even in environment that are exposed to sputtering welding sparks.
▪ The brass metal parts have been plated with nickel, helping improve the appearance and corrosion-resistance properties of the product.
Maintains a high airtight seal: Reduces the tube's manipulation force and uses a new form of ring
packing which helps maintain its high air tight seal.
▪ Space saving M type: The width across flats dimensions of the hexagonal type are smaller than the standard F type. The mounting pitch can be made smaller when mounting in parallel.
▪ Hence, mounting in narrow spaces is easy.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
M4R-01MT
M4R-M5MT
M6R-01MT
M6R-M5MT
Part NumberVolume DiscountDays to ShipOperating Temperature
(°C)
Applicable Tube O.D.1
(φ)
Nominal of Thread 1
14 Day(s) or more -5~604R1/8
14 Day(s) or more -5~604M5×0.8
14 Day(s) or more -5~606R1/8
14 Day(s) or more -5~606M5×0.8

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Branch Applicable Fluid Water / Air
Body Material Brass Application Standard Mini Thread Material Standard (Brass)
Seal Material Standard (NBR) Screw Mounting, Multipoint Tee

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)