Single Action Fittings, Standard Panel Touch Connector

Single Action Fittings, Standard Panel Touch Connector

A compact, single-touch fitting. Does not require sealing tape.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
F4-00BU
F6-00BU
F8-00BU
F10-00BU
F12-00BU
Part NumberVolume DiscountDays to ShipOperating Temperature
(°C)
Applicable Tube O.D.1
(φ)
17 Day(s) or more -5~604
17 Day(s) or more -5~606
17 Day(s) or more -5~608
17 Day(s) or more -5~6010
17 Day(s) or more -5~6012

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Union with same diameter Applicable Fluid Water / Air
Body Material Brass Thread Material Standard (Brass) Seal Material Standard (NBR)
Union, Equal Dia. Partition unions

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)