(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

VG Vacuum Generator with Built in Vacuum Supply/Release Valve and Filter, Cable Lead-Out from Above.

VG Vacuum Generator with Built in Vacuum Supply/Release Valve and Filter, Cable Lead-Out from Above.

[Features]
· Makes a unit of a vacuum switch, vacuum break valve, etc., and allows selection of a type suited to the purpose.
· Makes available 3 types, with a former analog output added to the vacuum switch output specification, a 2‑point switch output, and an inexpensive analog output alone.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
VGE07E-66-AC100L
VGE07E-66-DC24L
VGE10E-66-AC100L
VGE10E-66-DC24L
VGH05E-44-AC100L
VGH05E-44-DC24L
VGH07E-66-AC100L
VGH07E-66-DC24L
VGH10E-66-AC100L
VGH10E-66-DC24L
VGL05E-44-AC100L
VGL05E-44-DC24L
VGL07E-66-AC100L
VGL07E-66-DC24L
VGL10E-66-AC100L
VGL10E-66-DC24L
Part NumberMinimum order quantityVolume DiscountDays to ShipUltimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port One-Touch Fitting Size Air Supply Port One-Touch Fitting Size Performance Suction Flow
(l/min)
Nozzle Dia. Valve Unit Voltage Specifications
1 Piece(s) 15 Day(s) or more -9017φ6φ6Low Supply Pressure and High Degree of Vacuum Type10.50.7mmAC100V
1 Piece(s) 15 Day(s) or more -9017φ6φ6Low Supply Pressure and High Degree of Vacuum Type10.50.7mmDC24V
1 Piece(s) 15 Day(s) or more -9034φ6φ6Low Supply Pressure and High Degree of Vacuum Type211.0mmAC100V
1 Piece(s) 15 Day(s) or more -9034φ6φ6Low Supply Pressure and High Degree of Vacuum Type211.0mmDC24V
1 Piece(s) 15 Day(s) or more -9011.5φ4φ4High vacuum type70.5mmAC100V
1 Piece(s) 13 Day(s) or more -9011.5φ4φ4High vacuum type70.5mmDC24V
1 Piece(s) 15 Day(s) or more -9323φ6φ6High vacuum type130.7mmAC100V
1 Piece(s) 13 Day(s) or more -9323φ6φ6High vacuum type130.7mmDC24V
1 Piece(s) 15 Day(s) or more -9346φ6φ6High vacuum type271.0mmAC100V
1 Piece(s) 12 Day(s) or more -9346φ6φ6High vacuum type271.0mmDC24V
1 Piece(s) 15 Day(s) or more -6611.5φ4φ4High Flow Rate Shape120.5mmAC100V
1 Piece(s) 15 Day(s) or more -6611.5φ4φ4High Flow Rate Shape120.5mmDC24V
1 Piece(s) 15 Day(s) or more -6623φ6φ6High Flow Rate Shape260.7mmAC100V
1 Piece(s) 15 Day(s) or more -6623φ6φ6High Flow Rate Shape260.7mmDC24V
1 Piece(s) 15 Day(s) or more -6646φ6φ6High Flow Rate Shape401.0mmAC100V
1 Piece(s) 15 Day(s) or more -6646φ6φ6High Flow Rate Shape401.0mmDC24V

Loading...

  1. 1

Basic Information

Type General type Additional Function Silencers / Filter / Valve for Vacuum Generation / Valve for Vacuum Breaking Vacuum Port Connecting Port Shape One-Touch Couplings
Air Supply Port Connecting Port Shape One-Touch Couplings Operation Category Normally Close Application Single Item
Operating Pressure Range(MPa) 0.25::0.7 Operating Temp. Range(°C) 5::50

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)