(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Belt Conveyor Mini III, Belt Type Conveyor With Frieze Rail

Belt Conveyor Mini III, Belt Type Conveyor With Frieze Rail

Belt type with side crosspieces. Suitable for conveying items on steep inclines. Loose items can also be reliably conveyed on an inclined plane. Conveyor length is in 1 cm units.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
DHK[10,​15,​20,​25,​30,​35,​40,​50,​60][D,​U][L,​R][100-400/1]B[02,​03,​04,​05,​06,​09,​11,​13,​16,​18,​22,​26][L,​R][05,​06,​09][X,​Y,​Z]-[G,​W]
DHK[10,​15,​20,​25,​30,​35,​40,​50,​60][D,​U][L,​R][100-400/1]F[02,​03,​04,​05,​06,​09,​11,​13,​16,​18,​22,​26][L,​R][05,​06,​09][X,​Y,​Z]-[G,​W]
DHK[10,​15,​20,​25,​30,​35,​40,​50,​60][D,​U][L,​R][100-400/1]G[02,​03,​04,​05,​06,​09,​11,​13,​16,​18,​22,​26][L,​R][05,​06,​09][X,​Y,​Z]-[G,​W]
DHK[10,​15,​20,​25,​30,​35,​40,​50,​60][D,​U][L,​R][100-400/1]N[02,​03,​04,​05,​06,​09,​11,​13,​16,​18,​22,​26][L,​R][05,​06,​09][X,​Y,​Z]-[G,​W]
Part NumberMinimum order quantityVolume DiscountDays to ShipBelt Width W
(mm)
Machine Length (cm): Note) Here the unit is centimeter. Speed Control Method Power Supply Inverter Speed Conversion (Manufacturer) Controller Mounting Direction Output Speed Code Drive Part Mounting Direction Drive Part Type Belt Color
1 Piece(s) 16 Day(s) or more 90 ~ 590100 ~ 400Brushless SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)-Left Side / Right Side50W / 60W / 90W2 ~ 26Left Side / Right SideLower Attachment / Top MountedGreen / White
1 Piece(s) 16 Day(s) or more 90 ~ 590100 ~ 400Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)-Left Side / Right Side50W / 60W / 90W2 ~ 26Left Side / Right SideLower Attachment / Top MountedGreen / White
1 Piece(s) 16 Day(s) or more 90 ~ 590100 ~ 400Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)-Left Side / Right Side50W / 60W / 90W2 ~ 26Left Side / Right SideLower Attachment / Top MountedGreen / White
1 Piece(s) 16 Day(s) or more 90 ~ 590100 ~ 400Constant SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)-Left Side / Right Side50W / 60W / 90W2 ~ 26Left Side / Right SideLower Attachment / Top MountedGreen / White

Loading...

  1. 1

Basic Information

Driving Type Head drive Max. Conveyance Speed(m/min) 30.6 Tail Roller Dia. D (Tail Transfer Part R)(mm) 57
Drive Roller Dia.(mm) 65 Belt Material Polyurethane Reverse Switch Option No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)