(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Belcon Mini ultracompact type belt conveyorcenter drive, standard

Belcon Mini ultracompact type belt conveyorcenter drive, standard

Ultra compact conveyor ideal for setting in machine equipment.
Conveyor length is in (1 cm) units.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MBM[50,​75,​100][L,​R][50-150/1]S[06,​10,​15][D,​X,​Y,​Z]-[G,​W]

Part Number
MBM[50,​75,​100][L,​R][50-150/1]S[06,​10,​15][D,​X,​Y,​Z]-[G,​W]
Part NumberMinimum order quantityVolume DiscountDays to ShipBelt Width W
(mm)
Machine Length (cm): Note) Here the unit is centimeter. Power Supply Speed Code Drive Part Mounting Direction Belt Color
1 Piece(s) 21 Day(s) or more 50 ~ 10050 ~ 150AC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase) / DC24VS06 / S10 / S15Left Side / Right Side (Standard)Green / White

Loading...

  1. 1

Basic Information

Driving Type Center drive Max. Conveyance Speed(m/min) 15.5 Tail Roller Dia. D (Tail Transfer Part R)(mm) 17.3
Belt Material Polyurethane Reverse Switch Option No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)