(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Belt Conveyor Mini Ultra-Thin Type Belt Conveyor Head Drive Round Belt

Belt Conveyor Mini Ultra-Thin Type Belt Conveyor Head Drive Round Belt

[Features]
· Ultra compact conveyor ideal for setting in machine equipment.
· Conveyor length is in (1 cm) units.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MQB50[L,​R][50-150/1]S[06,​10,​15][D,​X,​Y,​Z]-[G,​W]

Part Number
MQB50[L,​R][50-150/1]S[06,​10,​15][D,​X,​Y,​Z]-[G,​W]
Part NumberMinimum order quantityVolume DiscountDays to ShipMachine Length (cm): Note) Here the unit is centimeter. Power Supply Drive Part Mounting Direction Belt Color Speed Code
1 Piece(s) 26 Day(s) or more 50 ~ 150AC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase) / DC24VLeft Side / Right Side (Standard)Green / WhiteS06 / S10 / S15

Loading...

  1. 1

Basic Information

Driving Type Head drive Belt Width W(mm) 50 Max. Conveyance Speed(m/min) 15.5
Tail Roller Dia. D (Tail Transfer Part R)(mm) 57 Drive Roller Dia.(mm) 57 Belt Material Polyurethane
Reverse Switch Option No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)