ø6 mm Resin Roller Slider Unit

ø6 mm Resin Roller Slider Unit

ø6 mm resin roller slider can be set in aluminum frame and used as conveyor unit.

[Features]
· Compact free roller made of resin, designed to transfer without dropping between rollers.
· Flat slider can be set in aluminum frame and used as conveyor unit.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

FRU-[100,​150,​200,​250,​300,​400,​500,​600]-[6.7,​7.6,​8.4,​9.2,​10,​10.8,​11.7,​12.5,​13.3,​14.1,​14.9,​15.8,​16.6,​17.4,​18.2,​19,​19.9,​20.7,​21.5,​22.3,​23.1,​24,​24.8,​25.6,​26.4,​27.2,​28.1,​28.9,​29.7,​30.5,​31.3,​32.2,​33,​33.9,​34.8,​35.6,​36.4,​37.2,​38,​38.9,​39.7,​40.5,​41.3,​42.1,​43,​43.8,​44.6,​45.4,​46.2,​47.1,​47.9,​48.7,​49.5,​50.3,​51.2,​52,​52.8,​53.6,​54.4,​55.3,​56.1,​56.9,​57.7,​58.5,​59.4,​60.2,​61,​61.8,​62.6,​63.5,​64.3,​65.1,​65.9,​66.9,​67.7,​68.5,​69.3,​70.2,​71,​71.8,​72.6,​73.4,​74.3,​75.1,​75.9,​76.7,​77.5,​78.4,​79.2,​80,​80.8,​81.6,​82.5,​83.3,​84.1,​84.9,​85.7,​86.6,​87.4,​88.2,​89,​89.8,​90.7,​91.5,​92.3,​93.1,​93.9,​94.8,​95.6,​96.4,​97.2,​98,​98.9,​99.8,​100.6,​101.5,​102.3,​103.1,​103.9,​104.7,​105.6,​106.4,​107.2,​108,​108.8,​109.7,​110.5,​111.3,​112.1,​112.9,​113.8,​114.6,​115.4,​116.2,​117,​117.9,​118.7,​119.5,​120.3,​121.1,​122,​122.8,​123.6,​124.4,​125.2,​126.1,​126.9,​127.7,​128.5,​129.3,​130.2,​131,​131.8,​132.8,​133.6,​134.4,​135.2,​136,​136.9,​137.7,​138.5,​139.3,​140.1,​141,​141.8,​142.6,​143.4,​144.2,​145.1,​145.9,​146.7,​147.5,​148.3,​149.2,​150,​150.8,​151.6,​152.4,​153.3,​154.1,​154.9,​155.7,​156.5,​157.4,​158.2,​159,​159.8,​160.6,​161.5,​162.3,​163.1,​163.9,​164.7,​165.7,​166.5,​167.3,​168.2,​169,​169.8,​170.6,​171.4,​172.3,​173.1,​173.9,​174.7,​175.5,​176.4,​177.2,​178,​178.8,​179.6,​180.5,​181.3,​182.1,​182.9,​183.7,​184.6,​185.4,​186.2,​187,​187.8,​188.7,​189.5,​190.3,​191.1,​191.9,​192.8,​193.6,​194.4,​195.2,​196,​196.9,​197.7,​198.6,​199.5,​200.3]

 
Part Number
FRU-[100,​150,​200,​250,​300,​400,​500,​600]-[6.7,​7.6,​8.4,​9.2,​10,​10.8,​11.7,​12.5,​13.3,​14.1,​14.9,​15.8,​16.6,​17.4,​18.2,​19,​19.9,​20.7,​21.5,​22.3,​23.1,​24,​24.8,​25.6,​26.4,​27.2,​28.1,​28.9,​29.7,​30.5,​31.3,​32.2,​33,​33.9,​34.8,​35.6,​36.4,​37.2,​38,​38.9,​39.7,​40.5,​41.3,​42.1,​43,​43.8,​44.6,​45.4,​46.2,​47.1,​47.9,​48.7,​49.5,​50.3,​51.2,​52,​52.8,​53.6,​54.4,​55.3,​56.1,​56.9,​57.7,​58.5,​59.4,​60.2,​61,​61.8,​62.6,​63.5,​64.3,​65.1,​65.9,​66.9,​67.7,​68.5,​69.3,​70.2,​71,​71.8,​72.6,​73.4,​74.3,​75.1,​75.9,​76.7,​77.5,​78.4,​79.2,​80,​80.8,​81.6,​82.5,​83.3,​84.1,​84.9,​85.7,​86.6,​87.4,​88.2,​89,​89.8,​90.7,​91.5,​92.3,​93.1,​93.9,​94.8,​95.6,​96.4,​97.2,​98,​98.9,​99.8,​100.6,​101.5,​102.3,​103.1,​103.9,​104.7,​105.6,​106.4,​107.2,​108,​108.8,​109.7,​110.5,​111.3,​112.1,​112.9,​113.8,​114.6,​115.4,​116.2,​117,​117.9,​118.7,​119.5,​120.3,​121.1,​122,​122.8,​123.6,​124.4,​125.2,​126.1,​126.9,​127.7,​128.5,​129.3,​130.2,​131,​131.8,​132.8,​133.6,​134.4,​135.2,​136,​136.9,​137.7,​138.5,​139.3,​140.1,​141,​141.8,​142.6,​143.4,​144.2,​145.1,​145.9,​146.7,​147.5,​148.3,​149.2,​150,​150.8,​151.6,​152.4,​153.3,​154.1,​154.9,​155.7,​156.5,​157.4,​158.2,​159,​159.8,​160.6,​161.5,​162.3,​163.1,​163.9,​164.7,​165.7,​166.5,​167.3,​168.2,​169,​169.8,​170.6,​171.4,​172.3,​173.1,​173.9,​174.7,​175.5,​176.4,​177.2,​178,​178.8,​179.6,​180.5,​181.3,​182.1,​182.9,​183.7,​184.6,​185.4,​186.2,​187,​187.8,​188.7,​189.5,​190.3,​191.1,​191.9,​192.8,​193.6,​194.4,​195.2,​196,​196.9,​197.7,​198.6,​199.5,​200.3]
Part NumberVolume DiscountDays to ShipRoller Width W
(mm)
Specifications Transport Length (cm)
25 Day(s) or more 100 ~ 400Standard6.7 ~ 193.6

Loading...

  1. 1

Basic Information

Roller Material Resin Roller Outer Dia. D(Ø) 6 Roller Pitch P(mm) 8.2
Application For transporting small items Frame Type Straight Roller Type Straight
Frame Material Aluminum Frame Surface Treatment Alumite Roller Surface Treatment No
External Height H(mm) 35

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)