(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Motor Roller Conveyor Taper R900) Type Diameter ø42.7 × Width 305-620 (WEN Type)

Motor Roller Conveyor Taper R900) Type Diameter ø42.7 × Width 305-620 (WEN Type)

[Features]
· Motor roller with a simple drive source incorporated into gravity conveyor <Motor rotor conveyor>.
· Adjusting the number of rollers allows free selection, so the possibilities of the conveyor line will expand.
· Curve radius R900 Taper type
· Conveyor length and roller width can be specified within the range of 305 to 690 mm

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

WEN[3,​4,​5,​6,​7][75,​100][2,​3,​4,​5,​6]X90R[A,​B][6,​8,​12,​18,​26,​37]-[1,​2]

Part Number
WEN[3,​4,​5,​6,​7][75,​100][2,​3,​4,​5,​6]X90R[A,​B][6,​8,​12,​18,​26,​37]-[1,​2]
Part NumberMinimum order quantityVolume DiscountDays to ShipRoller Width W
(mm)
Roller Pitch P
(mm)
Power Supply Curved angle Frame Thickness Motor Roller Pitch Speed symbol
1 Piece(s) 25 Day(s) or more 305 ~ 69075 ~ 100Single-phase100V / Three-Phase 200 V90°t 2.3 / t 3.21 Piece For Every 2 Pieces / 1 Piece for Every 3 Pieces / 1 Piece for Every 4 Pieces / 1 piece for every 5 pieces / 1 Piece for Every 6 Pieces6 ~ 37

Loading...

  1. 1

Basic Information

Roller Material Steel Roller O.D. D(φ) 42.7 Types Main body
Application For transporting small items / Medium Load Frame Type Curves Roller Type Taper
Frame Material Steel Frame Surface Treatment Paint Roller Surface Treatment No
External Shape Height H(mm) 100 Drive Method Motor Drive with Built-in Roller Speed Controller No
Roller Strength(N/1 pc.) 294.2::637.4 Specifications Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)