(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Motor Roller Conveyor Standard Type Diameter ø57 × Width 305-790 (WSW Type)

Motor Roller Conveyor Standard Type Diameter ø57 × Width 305-790 (WSW Type)

Click this image to zoom it.

Move the mouse over the image to zoom

General purpose type compatible with the SR type free roller.

[Features]
· Motor roller with a simple drive source incorporated into gravity conveyor.
· Adjusting the number of rollers allows free selection, so the possibilities of the conveyor line will expand.
· Conveyor length can be specified within the range of 100 to 3,000 mm and roller width can be specified within the range of 305 to 790 mm.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

WSW[3,​4,​5,​6,​7,​8][75,​100][2,​3,​4,​5,​6]X[1000,​1500,​2000,​3000][A,​B][4,​8,​10,​15,​20,​30,​40]-[1,​2]

Part Number
WSW[3,​4,​5,​6,​7,​8][75,​100][2,​3,​4,​5,​6]X[1000,​1500,​2000,​3000][A,​B][4,​8,​10,​15,​20,​30,​40]-[1,​2]
Part NumberMinimum order quantityVolume DiscountDays to ShipRoller Width W
(mm)
Roller Pitch P
(mm)
Power Supply Conveyer Length L
(mm)
Frame Thickness Motor Roller Pitch Speed symbol
1 Piece(s) 25 Day(s) or more 305 ~ 79075 ~ 100Single-phase100V / Three-Phase 200 V1000 ~ 3000t 2.3 / t 3.21 Piece For Every 2 Pieces / 1 Piece for Every 3 Pieces / 1 Piece for Every 4 Pieces / 1 piece for every 5 pieces / 1 Piece for Every 6 Pieces4 ~ 40

Loading...

  1. 1

Basic Information

Roller Material Steel Roller O.D. D(φ) 57 Roller Thickness t(mm) 1.6
Types Main body Application For transporting small items / Medium Load Frame Type Straight
Roller Type Straight Frame Material Steel Frame Surface Treatment Paint
Roller Surface Treatment No External Shape Height H(mm) 100 Drive Method Motor Drive with Built-in Roller
Speed Controller No Roller Strength(N/1 pc.) 490.3::980.7 Specifications Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)