(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Stainless Steel Roller Curve Conveyor, Diameter ø42.7 × Width 305-690 (NTS Type)

Stainless Steel Roller Curve Conveyor, Diameter ø42.7 × Width 305-690 (NTS Type)

[Features]
· Tapered roller conveyor for curves with a roller diameter of ø42.7.
· Conveyor length and roller width within the range of 305 to 790 mm can be specified.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
NTS305N-A
NTS305N-N
NTS390N-A
NTS390N-N
NTS490N-A
NTS490N-N
NTS620N-A
NTS620N-N
NTS690N-A
NTS690N-N
Part NumberMinimum order quantityVolume DiscountDays to ShipShaft Type Width W
(mm)
Load (Standard)
(N)
1 Piece(s) 11 Day(s) or more With Shaft305784.5
1 Piece(s) 11 Day(s) or more No Shaft305784.5
1 Piece(s) 11 Day(s) or more With Shaft390735.5
1 Piece(s) 11 Day(s) or more No Shaft390735.5
1 Piece(s) 11 Day(s) or more With Shaft490588.4
1 Piece(s) 11 Day(s) or more No Shaft490588.4
1 Piece(s) 11 Day(s) or more With Shaft620490.3
1 Piece(s) 11 Day(s) or more No Shaft620490.3
1 Piece(s) 11 Day(s) or more With Shaft690441.3
1 Piece(s) 11 Day(s) or more No Shaft690441.3

Loading...

  1. 1

Basic Information

Type Long Roller Long Roller Type Tapered Bearing Double
Roller Material Stainless Steel Outer Dia. D(Ø) 42.7 Properties Water Resistance
Lining No Surface Treatment No Bearing Material Steel
Operating Temperature Range(°C) 0::40 Bearing Type Standard Bearing

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)