Motor Roller, Standard, Diameter ⌀42.7 × Width 305 - 690 (PEP Type)

Motor Roller, Standard, Diameter ⌀42.7 × Width 305 - 690 (PEP Type)

General purpose motor compatible with the PR model free roller. Transport distance and roller width can be specified within the range of 305 - 690 mm.

[Features]
• This is an interchangeable general purpose motor which has the same diameter as the PR model free roller (⌀42.7).
· A wide range of roller widths, speeds, and other specifications are available, so the product can be used in various usage conditions such as continuous operation and intermittent operation.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
PEP-305-6-1
PEP-305-8-1
PEP-305-12-1
PEP-305-18-1
PEP-305-26-1
PEP-305-37-1
PEP-390-6-1
PEP-390-8-1
PEP-390-12-1
PEP-390-18-1
PEP-390-26-1
PEP-390-37-1
PEP-490-6-1
PEP-490-8-1
PEP-490-12-1
PEP-490-18-1
PEP-490-26-1
PEP-490-37-1
PEP-620-6-1
PEP-620-8-1
PEP-620-12-1
PEP-620-18-1
PEP-620-26-1
PEP-620-37-1
PEP-690-6-1
PEP-690-8-1
PEP-690-12-1
PEP-690-18-1
PEP-690-26-1
PEP-690-37-1
Part NumberVolume DiscountDays to ShipRoHSWidth W
(mm)
Load (Standard)
(N)
Operating Temperature Range
(°C)
Speed symbol
19 Day(s) or more 6305637.4-10~406
19 Day(s) or more 6305637.4-10~408
19 Day(s) or more 6305637.4-10~4012
19 Day(s) or more 6305637.4-10~4018
19 Day(s) or more 6305637.4-10~4026
19 Day(s) or more 6305637.4-10~4037
19 Day(s) or more 6390539.4-10~406
19 Day(s) or more 6390539.4-10~408
19 Day(s) or more 6390539.4-10~4012
19 Day(s) or more 6390539.4-10~4018
19 Day(s) or more 6390539.4-10~4026
19 Day(s) or more 6390539.4-10~4037
19 Day(s) or more 6490441.3-10~406
19 Day(s) or more 6490441.3-10~408
19 Day(s) or more 6490441.3-10~4012
19 Day(s) or more 6490441.3-10~4018
19 Day(s) or more 6490441.3-10~4026
19 Day(s) or more 6490441.3-10~4037
19 Day(s) or more 6620343.2-10~406
19 Day(s) or more 6620343.2-10~408
19 Day(s) or more 6620343.2-10~4012
19 Day(s) or more 6620343.2-10~4018
19 Day(s) or more 6620343.2-10~4026
19 Day(s) or more 6620343.2-10~4037
19 Day(s) or more 6690294.2-10~406
19 Day(s) or more 6690294.2-10~408
19 Day(s) or more 6690294.2-10~4012
19 Day(s) or more 6690294.2-10~4018
19 Day(s) or more 6690294.2-10~4026
19 Day(s) or more 6690294.2-10~4037

Loading...

  1. 1

Basic Information

Type Long Roller Long Roller Type With Motor Shaft Type With Shaft
Bearing Double Roller Material Steel Outer Dia. D(Ø) 42.7
Properties Standard Lining No Surface Treatment No
Bearing Material Steel Drive Standard Power Supply Single-phase100V

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)