Super compact cylinder USSD series with intermediate stop function to prevent falling.

Super compact cylinder USSD series with intermediate stop function to prevent falling.

A compact cylinder with a cylinder switch integrally housed in the body, a square shape shortening the full length of the cylinder to the maximum limit, a compact cylinder with a full stroke fall prevention mechanism attached to a space saving cylinder.

Part Number

Configured Part Number is shown.

Part Number
USSD-[20,​25,​32,​40,​50,​63,​80,​100]-[5,​10,​15,​20,​25,​30,​40,​50]-[B,​F]
USSD-K-[20,​25,​32,​40,​50,​63,​80,​100]-[60,​70,​80,​90,​100]-[B,​F]
USSD-KL-[20,​25,​32,​40,​50,​63,​80,​100]-[60,​70,​80,​90,​100]-[B,​F]
USSD-L-[20,​25,​32,​40,​50,​63,​80,​100]-[5,​10,​15,​20,​25,​30,​40,​50]-[B,​F]
Part NumberVolume DiscountDays to ShipRoHSCylinder I.D: D
(Ø)
Stroke: L
(mm)
Operating Temperature
(°C)
Operating Pressure
(MPa)
With or Without Switch Specifications
22 Day(s) or more Fully Compliant20 ~ 1005 ~ 50-10~60 / mig000000017647450.25~1.0 / mig00000002051054mig00000000193389 / Nomig00000000193365 / Standard Shape
22 Day(s) or more Fully Compliant20 ~ 1005 ~ 100-10~60 / mig000000017647450.25~1.0 / mig00000002051054mig00000000193389 / Nomig00000000193359 / High-Load Type
22 Day(s) or more Fully Compliant20 ~ 1005 ~ 100-10~60 / mig000000017647450.25~1.0 / mig00000002051054mig00000000193380 / Presencemig00000000193359 / High-Load Type
22 Day(s) or more Fully Compliant20 ~ 1005 ~ 50-10~60 / mig000000017647450.25~1.0 / mig00000002051054mig00000000193380 / Presencemig00000000193365 / Standard Shape

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Block shape
Additional Function With Brake / With Intermediate Stop Function Environment, Applications Standard End Locking No
Valves No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)