(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
Small pneumatic cylinder with stainless tube / rod.
Japanese Only
Structure | Double acting type / single rod | Single acting type (spring return type) | |
---|---|---|---|
Type | Standard type / switch set | Standard type / switch set | |
Model | 10Z-3 | 10Z-3SR | |
Cylinder inner diameter (mm) | ⌀12·⌀16 | ||
Operating Fluid | Air | ||
Lubrication | Not required | ||
Operating Pressure Range | 0.07 to 1 MPa | 0.15 to 1 MPa | |
Pressure resistance | 1.5 MPa | ||
Operating speed range | 50 to 500 mm/s (*) | ||
Operating temperature range | -10 to +70°C (No freezing) | ||
Cushion mechanism | With cushion pad | ||
Thread tolerance | JIS 6g/6H | ||
Stroke Length Tolerance | 200 mm or less (0 to +1.0) | ||
Support Model | Basic form | SD, SD with B, LB, LS, FA, FB | |
Clevis cut type | SK·LK·FK | ||
Rear port type | SP·LP·FP | ||
Related parts | Tip Metal Fitting | With 1-mountain spherical bearing (S tip), with 2-mountain pin (Y destination) |
(*)
When setting the switch in the intermediate position, the maximum cylinder speed should be within 300 mm/s in relation to the response speed of the load relay, etc.
Structure | Double acting type / single rod | Double acting type / both rods | Single acting (spring return) | Single acting (spring push) | ||
---|---|---|---|---|---|---|
Type | Standard type / switch set | VAL set / SV set | Standard type / switch set | Standard type / switch set | Standard type / switch set | |
Series | 10Z-3 | 10Z-3V2 | 10Z-3D | 10Z-3SR | 10Z-3SH | |
Cylinder inner diameter (mm) | ⌀20·⌀25·⌀32·⌀40·⌀50·⌀63 | ⌀20·⌀25·⌀32·⌀40 | ⌀20·⌀25·⌀32·⌀40·⌀50·⌀63 | ⌀20·⌀25·⌀32·⌀40 | ||
Operating Fluid | Air | |||||
Lubrication | Not required | |||||
Operating Pressure Range | 0.05 to 1 MPa (⌀20 to ⌀40) 0.02 to 1 MPa (⌀50·⌀63) | 0.15 to 1 MPa | 0.05 to 1 MPa (⌀20 to ⌀40) 0.02 to 1 MPa (⌀50·⌀63) | 0.15 to 1 MPa | ||
Pressure resistance | 1.5 MPa | |||||
*1: operating speed range | 20 to 700 mm/s | 20 to 500 mm/s | 50 to 700 mm/s (⌀20 to ⌀40) 20 to 700 mm/s (⌀50 to ⌀63) | 50 to 700 mm/s | ||
*2: operating temperature range | -10 to +70°C | -10 to +50°C | -10 to +70°C | -10 to +70°C | ||
Cushion mechanism | Standard: with cushion pad (ø20 to ø40), with cushions on both sides (ø50, ø63); semi-standard: with cushion (only for some models) | |||||
Thread tolerance | JIS 6g/6H | |||||
Stroke Length Tolerance | 250 mm or less (0 to +1.0), 251 to 900 mm (0 to +1.5) | |||||
Supporting bracket | Basic form | SD, SD with B (ø20 to ø40 only), LS (ø20, ø25 only), LB, FA, FB, TA, TA with B, TB, TB with B, CA (ø50, ø63 only) | SD·LC·FA· TA, TA with B, TC, TC with B, AD·BD | SD·LB·FA· TA, TA with B, AD·BD | SD, SD with B, LS (ø20, ø25 only), LB, FA, FB, TA, TA with B TB, TB with B | |
Clevis cut type | SK, LK (ø20, ø25 only), FK, TK , TK with B, AD, BD | — | — | SK, LK (ø20, ø25 only), FK, TK, TK with B, AD, BD | ||
Rear port type | SP, LP (ø20, ø25 only), FP, TP, TP with B, AP, BP | — | — | SP, LP (ø20, ø25 only), FP, TP, TP with B, AP, BP | — | |
Related parts | Dust-Proof Cover | Nylon tarpaulin | ||||
Tip Metal Fitting | 1-mountain (T destination: ø50, ø63 only), 1-mountain spherical bearing (S destination), 2-mountain pin (Y destination), F-joint (F destination) |
*1:
*2:
Inner Diameter | Springs power | Stroke mm | ||
---|---|---|---|---|
15 | 25 | 50 | ||
⌀12 | Initial load | 8.34 | 7.37 | 4.94 |
Final load | 9.81 | |||
⌀16 | Initial load | 10.28 | 9.32 | 6.88 |
Final load | 11.76 |
Double acting
Inner Diameter | Stroke | ||||||
---|---|---|---|---|---|---|---|
15 | 25 | 30 | 50 | 75 | 100 | Stroke limit | |
⌀12 | ○ | ○ | ○ | ○ | ○ | ○ | 200 |
⌀16 | ○ | ○ | ○ | ○ | ○ | ○ | 200 |
Single acting type (spring return type)
Inner Diameter | Stroke | ||||
---|---|---|---|---|---|
15 | 25 | 30 | 50 | Stroke limit | |
⌀12 | ○ | ○ | ○ | ○ | 50 |
⌀16 | ○ | ○ | ○ | ○ | 50 |
Structure: double acting single rod
Model: standard switch set 10Z-3
Inner Diameter | Cylinder stroke (mm) | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15 | 25 | 30 | 50 | 75 | 100 | 125 | 150 | 175 | 200 | 250 | 300 | 350 | 400 | 450 | 500 | Stroke Limit | |
⌀20 | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | — | — | — | — | — | — | 900 |
⌀25 | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | — | — | — | — | 900 |
⌀32 | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | — | — | 900 |
⌀40 | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | 900 |
⌀50 | — | ○ | — | ○ | ○ | ○ | — | ○ | — | ○ | ○ | ○ | ○ | ○ | ○ | ○ | 900 |
⌀63 | — | ○ | — | ○ | ○ | ○ | — | ○ | — | ○ | ○ | ○ | ○ | ○ | ○ | ○ | 900 |
For the switch set, refer to the switch mountable minimum cylinder stroke table.
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Cylinder I.D: D (Ø) | Stroke: L (mm) | Specifications | Support Model | Cushion format | Switch Symbol | Switch Quantity |
---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | 16 Day(s) or more | 20 | 15 | Switch set | Rod side flange type | With cushion pad | AX125CE | 2 | ||
1 Piece(s) | 16 Day(s) or more | 20 | 15 | Switch set | Rod side flange type | With cushion pad | AX111CE | 2 | ||
1 Piece(s) | 16 Day(s) or more | 20 | 15 | Switch set | Rod side flange type | With cushion pad | AX115CE | 2 | ||
1 Piece(s) | 16 Day(s) or more | 20 | 15 | Switch set | Rod side flange type | With cushion pad | ZC201A | 2 | ||
1 Piece(s) | 16 Day(s) or more | 20 | 15 | Switch set | Rod side flange type | With cushion pad | ZC201B | 2 | ||
1 Piece(s) | 16 Day(s) or more | 20 | 15 | Switch set | Rod side flange type | With cushion pad | ZC205A | 2 | ||
1 Piece(s) | 16 Day(s) or more | 20 | 15 | Switch set | Rod side flange type | With cushion pad | ZC205B | 2 | ||
1 Piece(s) | 16 Day(s) or more | 20 | 15 | Switch set | Rod side flange type | With cushion pad | ZC230A | 2 | ||
1 Piece(s) | 16 Day(s) or more | 20 | 15 | Switch set | Rod side flange type | With cushion pad | ZC230B | 2 | ||
1 Piece(s) | 16 Day(s) or more | 20 | 15 | Switch set | Rod side flange type | With cushion pad | ZC253A | 2 | ||
1 Piece(s) | 16 Day(s) or more | 20 | 15 | Switch set | Rod side flange type | With cushion pad | ZC253B | 2 | ||
1 Piece(s) | 16 Day(s) or more | 20 | 25 | Switch set | Rod side flange type | With cushion pad | AX125CE | 2 | ||
1 Piece(s) | 16 Day(s) or more | 20 | 25 | Switch set | Rod side flange type | With cushion pad | AX111CE | 2 | ||
1 Piece(s) | 16 Day(s) or more | 20 | 25 | Switch set | Rod side flange type | With cushion pad | AX115CE | 2 | ||
1 Piece(s) | 16 Day(s) or more | 20 | 25 | Switch set | Rod side flange type | With cushion pad | AX201CE | 2 | ||
1 Piece(s) | 16 Day(s) or more | 20 | 25 | Switch set | Rod side flange type | With cushion pad | AX205CE | 2 | ||
1 Piece(s) | 16 Day(s) or more | 20 | 25 | Switch set | Rod side flange type | With cushion pad | AX211CE | 2 | ||
1 Piece(s) | 16 Day(s) or more | 20 | 25 | Switch set | Rod side flange type | With cushion pad | AX215CE | 2 | ||
1 Piece(s) | 16 Day(s) or more | 20 | 25 | Switch set | Rod side flange type | With cushion pad | ZC201A | 2 | ||
1 Piece(s) | 16 Day(s) or more | 20 | 25 | Switch set | Rod side flange type | With cushion pad | ZC201B | 2 | ||
1 Piece(s) | 16 Day(s) or more | 20 | 25 | Switch set | Rod side flange type | With cushion pad | ZC205A | 2 | ||
1 Piece(s) | 16 Day(s) or more | 20 | 25 | Switch set | Rod side flange type | With cushion pad | ZC205B | 2 | ||
1 Piece(s) | 16 Day(s) or more | 20 | 25 | Switch set | Rod side flange type | With cushion pad | ZC230A | 2 | ||
1 Piece(s) | 16 Day(s) or more | 20 | 25 | Switch set | Rod side flange type | With cushion pad | ZC230B | 2 | ||
1 Piece(s) | 16 Day(s) or more | 20 | 25 | Switch set | Rod side flange type | With cushion pad | ZC253A | 2 | ||
1 Piece(s) | 16 Day(s) or more | 20 | 25 | Switch set | Rod side flange type | With cushion pad | ZC253B | 2 | ||
1 Piece(s) | 16 Day(s) or more | 20 | 30 | Switch set | Rod side flange type | With cushion pad | AX125CE | 2 | ||
1 Piece(s) | 16 Day(s) or more | 20 | 30 | Switch set | Rod side flange type | With cushion pad | AX111CE | 2 | ||
1 Piece(s) | 16 Day(s) or more | 20 | 30 | Switch set | Rod side flange type | With cushion pad | AX115CE | 2 | ||
1 Piece(s) | 16 Day(s) or more | 20 | 30 | Switch set | Rod side flange type | With cushion pad | AX201CE | 2 | ||
1 Piece(s) | 16 Day(s) or more | 20 | 30 | Switch set | Rod side flange type | With cushion pad | AX205CE | 2 | ||
1 Piece(s) | 16 Day(s) or more | 20 | 30 | Switch set | Rod side flange type | With cushion pad | AX211CE | 2 | ||
1 Piece(s) | 16 Day(s) or more | 20 | 30 | Switch set | Rod side flange type | With cushion pad | AX215CE | 2 | ||
1 Piece(s) | 16 Day(s) or more | 20 | 30 | Switch set | Rod side flange type | With cushion pad | ZC201A | 2 | ||
1 Piece(s) | 16 Day(s) or more | 20 | 30 | Switch set | Rod side flange type | With cushion pad | ZC201B | 2 | ||
1 Piece(s) | 16 Day(s) or more | 20 | 30 | Switch set | Rod side flange type | With cushion pad | ZC205A | 2 | ||
1 Piece(s) | 16 Day(s) or more | 20 | 30 | Switch set | Rod side flange type | With cushion pad | ZC205B | 2 | ||
1 Piece(s) | 16 Day(s) or more | 20 | 30 | Switch set | Rod side flange type | With cushion pad | ZC230A | 2 | ||
1 Piece(s) | 16 Day(s) or more | 20 | 30 | Switch set | Rod side flange type | With cushion pad | ZC230B | 2 | ||
1 Piece(s) | 16 Day(s) or more | 20 | 30 | Switch set | Rod side flange type | With cushion pad | ZC253A | 2 | ||
1 Piece(s) | 16 Day(s) or more | 20 | 30 | Switch set | Rod side flange type | With cushion pad | ZC253B | 2 | ||
1 Piece(s) | 16 Day(s) or more | 20 | 50 | Switch set | Rod side flange type | With cushion pad | AX125CE | 2 | ||
1 Piece(s) | 16 Day(s) or more | 20 | 50 | Switch set | Rod side flange type | With cushion pad | AX111CE | 2 | ||
1 Piece(s) | 16 Day(s) or more | 20 | 50 | Switch set | Rod side flange type | With cushion pad | AX115CE | 2 | ||
1 Piece(s) | 16 Day(s) or more | 20 | 50 | Switch set | Rod side flange type | With cushion pad | AX201CE | 2 | ||
1 Piece(s) | 16 Day(s) or more | 20 | 50 | Switch set | Rod side flange type | With cushion pad | AX205CE | 2 | ||
1 Piece(s) | 16 Day(s) or more | 20 | 50 | Switch set | Rod side flange type | With cushion pad | AX211CE | 2 | ||
1 Piece(s) | 16 Day(s) or more | 20 | 50 | Switch set | Rod side flange type | With cushion pad | AX215CE | 2 | ||
1 Piece(s) | 16 Day(s) or more | 20 | 50 | Switch set | Rod side flange type | With cushion pad | ZC201A | 2 | ||
1 Piece(s) | 16 Day(s) or more | 20 | 50 | Switch set | Rod side flange type | With cushion pad | ZC201B | 2 | ||
1 Piece(s) | 16 Day(s) or more | 20 | 50 | Switch set | Rod side flange type | With cushion pad | ZC205A | 2 | ||
1 Piece(s) | 16 Day(s) or more | 20 | 50 | Switch set | Rod side flange type | With cushion pad | ZC205B | 2 | ||
1 Piece(s) | 16 Day(s) or more | 20 | 50 | Switch set | Rod side flange type | With cushion pad | ZC230A | 2 | ||
1 Piece(s) | 16 Day(s) or more | 20 | 50 | Switch set | Rod side flange type | With cushion pad | ZC230B | 2 | ||
1 Piece(s) | 16 Day(s) or more | 20 | 50 | Switch set | Rod side flange type | With cushion pad | ZC253A | 2 | ||
1 Piece(s) | 16 Day(s) or more | 20 | 50 | Switch set | Rod side flange type | With cushion pad | ZC253B | 2 | ||
1 Piece(s) | 16 Day(s) or more | 20 | 75 | Switch set | Rod side flange type | With cushion pad | AX125CE | 2 | ||
1 Piece(s) | 16 Day(s) or more | 20 | 75 | Switch set | Rod side flange type | With cushion pad | AX111CE | 2 | ||
1 Piece(s) | 16 Day(s) or more | 20 | 75 | Switch set | Rod side flange type | With cushion pad | AX115CE | 2 | ||
1 Piece(s) | 16 Day(s) or more | 20 | 75 | Switch set | Rod side flange type | With cushion pad | AX201CE | 2 |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard | Tip Metal Fitting | None |
Bracket | None | Dust-Proof Cover | None |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy