Thin pneumatic air cylinder 10S-6 series

Thin pneumatic air cylinder 10S-6 series

Thin type pneumatic cylinder with compact design. Can be disassembled, convenient for maintenance.

Part Number

Configured Part Number is shown.

Part Number
10S-6[CA,​CB,​FA,​FB,​LA,​LB,​SD,​ST][12,​16,​20,​25,​32,​40,​50,​63,​80,​100,​125,​140,​160]N[5,​10,​15,​20,​25,​30,​35,​40,​45,​50,​60,​70,​75,​80,​90,​100,​125,​150,​175,​200,​250,​300]
10S-6D[FA,​FB,​LA,​LB,​SD,​ST][12,​16,​20,​25,​32,​40,​50,​63,​80,​100,​125,​140,​160]N[5,​10,​15,​20,​25,​30,​35,​40,​45,​50,​75,​100,​125,​150,​175,​200,​250,​300]
10S-6R[CA,​CB,​FA,​FB,​LA,​LB,​SD,​ST][12,​16,​20,​25,​32,​40,​50,​63,​80,​100,​125,​140,​160]N[5,​10,​15,​20,​25,​30,​35,​40,​45,​50,​60,​70,​75,​80,​90,​100,​125,​150,​175,​200,​250,​300][-,​T][0,​AE,​AF,​AG,​AH,​AJ,​AK,​AL,​AM,​AN,​AP,​AR,​AS,​AT,​AU,​AW,​AY,​BE,​BF,​BM,​BN,​CE,​CF,​CM,​CN,​GA,​GB,​GC,​GD,​GE,​GF,​GG,​GH,​GJ,​GK,​GL,​GM,​GN,​GP,​GR,​GS,​NK][0,​1,​2]
10S-6RD[FA,​FB,​LA,​LB,​SD,​ST][12,​16,​20,​25,​32,​40,​50,​63,​80,​100,​125,​140,​160]N[5,​10,​15,​20,​25,​30,​35,​40,​45,​50,​75,​100,​125,​150,​175,​200,​250,​300][-,​T][0,​AE,​AF,​AG,​AH,​AJ,​AK,​AL,​AM,​AN,​AP,​AR,​AS,​AT,​AU,​AW,​AY,​BE,​BF,​BM,​BN,​CE,​CF,​CM,​CN,​GA,​GB,​GC,​GD,​GE,​GF,​GG,​GH,​GJ,​GK,​GL,​GM,​GN,​GP,​GR,​GS,​NK][0,​1,​2]
10S-6RSR[CA,​CB,​FA,​FB,​LA,​LB,​SD,​ST][12,​16,​20,​25,​32,​40,​50]N[5,​10,​15,​20,​25,​30,​35,​40,​45,​50][-,​T][0,​GA,​GB,​GC,​GD,​GE,​GF,​GG,​GH,​GJ,​GK,​GL,​GM,​GN,​GP,​GR,​GS,​NK][0,​1,​2]
10S-6SH[CA,​CB,​FA,​FB,​LA,​LB,​SD,​ST][12,​16,​20,​25,​32,​40,​50]N[5,​10,​20]
10S-6SR[CA,​CB,​FA,​FB,​LA,​LB,​SD,​ST][12,​16,​20,​25,​32,​40,​50]N[5,​10,​15,​20,​25,​30,​35,​40,​45,​50]
Part NumberVolume DiscountDays to ShipCylinder Operation Method Rod Operation Method Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Operating Temperature
(°C)
Operating Pressure
(MPa)
Specifications Cushion Type of Support
13 Day(s) or more Double ActingSingle Rods12 ~ 1605 ~ 300-10~700.1 (Cylinder Dia. φ12~32) 0.05 (φ40~100)~1Standard ShapeCushion Pad (φ12/16 Not Available)Axial foot style / Basic Type / Eye-and-Eye / Head flange shape / Rod Side Flange Shape / Shaft-Perpendicular Foot Type / With Clevis Type Pin / With Dual-Sided Tap
13 Day(s) or more Double ActingDouble rod12 ~ 1605 ~ 300-10~700.1 (Cylinder Dia. φ12~32) 0.05 (φ40~100)~1Standard ShapeCushion Pad (φ12/16 Not Available)Axial foot style / Basic Type / Head flange shape / Rod Side Flange Shape / Shaft-Perpendicular Foot Type / With Dual-Sided Tap
15 Day(s) or more Double ActingSingle Rods12 ~ 1605 ~ 3000~600.1 (Cylinder Dia. φ12~32) 0.05 (φ40~100)~1Switch setCushion Pad (φ12/16 Not Available)Axial foot style / Basic Type / Eye-and-Eye / Head flange shape / Rod Side Flange Shape / Shaft-Perpendicular Foot Type / With Clevis Type Pin / With Dual-Sided Tap
13 Day(s) or more Double ActingDouble rod12 ~ 1605 ~ 3000~600.1 (Cylinder Dia. φ12~32) 0.05 (φ40~100)~1Switch setCushion Pad (φ12/16 Not Available)Axial foot style / Basic Type / Head flange shape / Rod Side Flange Shape / Shaft-Perpendicular Foot Type / With Dual-Sided Tap
15 Day(s) or more Single Acting (Extruded)Single Rods12 ~ 505 ~ 500~600.2 (Cylinder Dia. φ12, 16) 0.18 (φ20, 25) 0.12 (φ32~50)~1Switch setCushion Pad (φ12/16 Not Available)Axial foot style / Basic Type / Eye-and-Eye / Head flange shape / Rod Side Flange Shape / Shaft-Perpendicular Foot Type / With Clevis Type Pin / With Dual-Sided Tap
30 Day(s) or more Single Acting (Instroke)Single Rods12 ~ 505 ~ 20-10~700.2 (Cylinder Dia. φ12, 16) 0.18 (φ20, 25) 0.12 (φ32~50)~1Standard ShapeCushion Pad (φ12/16 Not Available)Axial foot style / Basic Type / Eye-and-Eye / Head flange shape / Rod Side Flange Shape / Shaft-Perpendicular Foot Type / With Clevis Type Pin / With Dual-Sided Tap
23 Day(s) or more Single Acting (Extruded)Single Rods12 ~ 505 ~ 50-10~700.2 (Cylinder Dia. φ12, 16) 0.18 (φ20, 25) 0.12 (φ32~50)~1Standard ShapeCushion Pad (φ12/16 Not Available)Axial foot style / Basic Type / Eye-and-Eye / Head flange shape / Rod Side Flange Shape / Shaft-Perpendicular Foot Type / With Clevis Type Pin / With Dual-Sided Tap

Loading...

  1. 1

Basic Information

Main Body Shape Thin Additional Function Standard Environment, Applications Standard
End Locking No Valves No