(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 25/10/2020 sampai dengan 2:00 pada tanggal 26/10/2020. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 25/10/2020 to 2:00 (WIB) 26/10/2020. We apologize for the inconvenience.

TFS Swaged Parts HF Type

TFS Swaged Parts HF Type

A sanitary nipple-shaped part that helps prevent liquid pooling. The cover and nipple shape makes cutting of the hose inner tube difficult, and is therefore safe.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TFS25HF[1S,​1S-1S]-L[0.27-50/0.01]
TFS38HF[1.5S,​1.5S-1.5S]-L[0.35-40/0.01]
TFS50HF[2S,​2S-2S]-L[0.4-40/0.01]
Part NumberVolume DiscountDays to ShipRoHSNominal I.D. d Outer Dia. D
(Ø)
Mounting Metal Fittings Metal Fittings Type Minimum Bending Radius
(mm)
Operating Temperature Range
(°C)
Operating Pressure Range
(MPa)
Fitting Fastener Hose Length
(m)
L
11 Day(s) or more 102533One Side / Both SidesFerrule Fitting Crimped100-5~70-0.1~0.31S0.27 ~ 50L
11 Day(s) or more 103848One Side / Both SidesFerrule Fitting Crimped150-5~70-0.1~0.21.5S0.35 ~ 40L
11 Day(s) or more 105062One Side / Both SidesFerrule Fitting Crimped200-5~70-0.1~0.22S0.4 ~ 40L

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Foods Cutting Service Usage Presence Properties Pressure Resistance / Heat resistant / Oil Resistance / Chemical Resistance / Low Elution / Transparency / Flexibility / Shape Retentivity / Vacuum
Hose Material Vinyl Chloride Color Natural Transparency Fitting Material SUS316L+SUS304

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)