(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

TSI Swaged Parts HF Type

TSI Swaged Parts HF Type

A sanitary nipple-shaped part that helps prevent liquid pooling. The cover and nipple shape makes cutting of the hose inner tube difficult, and is therefore safe.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TSI9HF8A-8A-L[0.15-40/0.01]
TSI9HF8A-L[0.15-40/0.01]
TSI9HF10A-10A-L[0.15-40/0.01]
TSI9HF10A-L[0.15-40/0.01]
TSI9HF15A-15A-L[0.15-40/0.01]
TSI9HF15A-L[0.15-40/0.01]
TSI12HF8A-8A-L[0.18-20/0.01]
TSI12HF8A-L[0.18-20/0.01]
TSI12HF10A-10A-L[0.18-20/0.01]
TSI12HF10A-L[0.18-20/0.01]
TSI12HF15A-15A-L[0.18-20/0.01]
TSI12HF15A-L[0.18-20/0.01]
TSI15HF1S-1S-L[0.2-20/0.01]
TSI15HF1S-L[0.2-20/0.01]
TSI15HF10A-10A-L[0.2-20/0.01]
TSI15HF10A-L[0.2-20/0.01]
TSI15HF15A-15A-L[0.2-20/0.01]
TSI15HF15A-L[0.2-20/0.01]
TSI19HF1S-1S-L[0.22-20/0.01]
TSI19HF1S-L[0.22-20/0.01]
TSI19HF15A-15A-L[0.22-20/0.01]
TSI19HF15A-L[0.22-20/0.01]
TSI25HF1S-1S-L[0.27-20/0.01]
TSI25HF1S-L[0.27-20/0.01]
TSI25HF1.5S-1.5S-L[0.27-20/0.01]
TSI25HF1.5S-L[0.27-20/0.01]
TSI32HF[1.5S,​1.5S-1.5S]-L[0.15-40/0.01]
TSI38HF1.5S-1.5S-L[0.35-20/0.01]
TSI38HF1.5S-L[0.35-20/0.01]
TSI38HF2S-2S-L[0.35-20/0.01]
TSI38HF2S-L[0.35-20/0.01]
TSI50HF[2S,​2S-2S]-L[0.4-10/0.01]
Part NumberVolume DiscountDays to ShipRoHSNominal I.D. d Outer Dia. D
(Ø)
Mounting Metal Fittings Metal Fittings Type Minimum Bending Radius
(mm)
Operating Temperature Range
(°C)
Operating Pressure Range
(MPa)
Fitting Fastener Hose Length
(m)
L
11 Day(s) or more 10916Both SidesFerrule Fitting Crimped100-30~1500~1-0.15 ~ 40L
11 Day(s) or more 10916One SideFerrule Fitting Crimped100-30~1500~1-0.15 ~ 40L
11 Day(s) or more 10916Both SidesFerrule Fitting Crimped100-30~1500~1-0.15 ~ 40L
11 Day(s) or more 10916One SideFerrule Fitting Crimped100-30~1500~1-0.15 ~ 40L
11 Day(s) or more 10916Both SidesFerrule Fitting Crimped100-30~1500~1-0.15 ~ 40L
11 Day(s) or more 10916One SideFerrule Fitting Crimped100-30~1500~1-0.15 ~ 40L
11 Day(s) or more 101219.5Both SidesFerrule Fitting Crimped130-30~1500~0.5-0.18 ~ 20L
11 Day(s) or more 101219.5One SideFerrule Fitting Crimped130-30~1500~0.5-0.18 ~ 20L
11 Day(s) or more 101219.5Both SidesFerrule Fitting Crimped130-30~1500~0.5-0.18 ~ 20L
11 Day(s) or more 101219.5One SideFerrule Fitting Crimped130-30~1500~0.5-0.18 ~ 20L
11 Day(s) or more 101219.5Both SidesFerrule Fitting Crimped130-30~1500~0.5-0.18 ~ 20L
11 Day(s) or more 101219.5One SideFerrule Fitting Crimped130-30~1500~0.5-0.18 ~ 20L
11 Day(s) or more 101524Both SidesFerrule Fitting Crimped150-30~1500~0.5-0.2 ~ 20L
11 Day(s) or more 101524One SideFerrule Fitting Crimped150-30~1500~0.5-0.2 ~ 20L
11 Day(s) or more 101524Both SidesFerrule Fitting Crimped150-30~1500~0.5-0.2 ~ 20L
11 Day(s) or more 101524One SideFerrule Fitting Crimped150-30~1500~0.5-0.2 ~ 20L
11 Day(s) or more 101524Both SidesFerrule Fitting Crimped150-30~1500~0.5-0.2 ~ 20L
11 Day(s) or more 101524One SideFerrule Fitting Crimped150-30~1500~0.5-0.2 ~ 20L
11 Day(s) or more 101928Both SidesFerrule Fitting Crimped180-30~1500~0.5-0.22 ~ 20L
11 Day(s) or more 101928One SideFerrule Fitting Crimped180-30~1500~0.5-0.22 ~ 20L
11 Day(s) or more 101928Both SidesFerrule Fitting Crimped180-30~1500~0.5-0.22 ~ 20L
11 Day(s) or more 101928One SideFerrule Fitting Crimped180-30~1500~0.5-0.22 ~ 20L
11 Day(s) or more 102535.5Both SidesFerrule Fitting Crimped220-30~1500~0.5-0.27 ~ 20L
11 Day(s) or more 102535.5One SideFerrule Fitting Crimped220-30~1500~0.5-0.27 ~ 20L
11 Day(s) or more 102535.5Both SidesFerrule Fitting Crimped220-30~1500~0.5-0.27 ~ 20L
11 Day(s) or more 102535.5One SideFerrule Fitting Crimped220-30~1500~0.5-0.27 ~ 20L
11 Day(s) or more 103243.5One Side / Both SidesFerrule Fitting Crimped250-30~1500~0.51.5S0.15 ~ 40L
11 Day(s) or more 103850.5Both SidesFerrule Fitting Crimped310-30~1500~0.5-0.35 ~ 20L
11 Day(s) or more 103850.5One SideFerrule Fitting Crimped310-30~1500~0.5-0.35 ~ 20L
11 Day(s) or more 103850.5Both SidesFerrule Fitting Crimped310-30~1500~0.5-0.35 ~ 20L
11 Day(s) or more 103850.5One SideFerrule Fitting Crimped310-30~1500~0.5-0.35 ~ 20L
11 Day(s) or more 105064.5One Side / Both SidesFerrule Fitting Crimped550-30~1500~0.32S0.4 ~ 10L

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Foods Cutting Service Usage Presence Properties Pressure Resistance / Heat resistant / Cold Resistance / Oil Resistance / Chemical Resistance / Low Elution / Transparency / Flexibility / Low Odor
Hose Material Silicone Rubber Color Milky White Fitting Material SUS316L+SUS304

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)