(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Dry Vacuum Pump DA-30S, Diaphragm Type

Part Number

Configured Part Number is shown.

DA-30S

Part Number
DA-30S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Vacuum Pump Type Dry Type Dry Type Diaphragm-type Suction Flow Rate (at 50Hz)(l/min) 24
Suction Flow Rate (at 60Hz)(l/min) 30 Ultimate Vacuum Pressure(Pa) 2~3 Power Supply AC
Voltage (V) 100 Number of Exhaust Steps 1 Operating Environment Standard
Gas Contact Part Surface Treatment No Additional Function No Power Consumption(W) 39/43
Maximum Exhaust Speed (when 50Hz)(L/min) Single-Phase Maximum Exhaust Speed (when 60Hz)(L/min) 2.60 x 104

Please check the type/dimensions/specifications of the part DA-30S in the Dry Vacuum Pump DA-30S, Diaphragm Type series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)