(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Dry Vacuum Pump DAP-6D, Diaphragm Type

Dry Vacuum Pump DAP-6D, Diaphragm Type

A dry pump that does not use oil.

[Features]
· This is a high vacuum diaphragm type vacuum pump that also provides a function to achieve ultimate pressure performance with a diaphragm type vacuum pump.
· DAU / The MD series uses a 3-stage multiple pump head to provide a vacuum region that cannot be obtained with ordinary diaphragm type pumps.
· It has wide usage and verified quality and reliability.
· Can be used as a backing pump for a wide range type turbo molecular pump.
· There is also a corrosion resistant type in the MD series.

PDF

Part Number

Configured Part Number is shown.

DAP-6D

 
Part Number
DAP-6D
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Vacuum Pump Type Dry Type Dry Type Diaphragm-type Ultimate Vacuum Pressure(Pa) ~1
Power Supply AC Single Phase Voltage (V) 100 Number of Exhaust Steps 2
Operating Environment Standard Gas Contact Part Surface Treatment No Additional Function No
Power Consumption(W) 10 Ultimate Pressure(Pa) 6.65 x 103 Effective exhaust rate at 50/60 Hz(L/min) 6/7

Please check the type/dimensions/specifications of the part DAP-6D in the Dry Vacuum Pump DAP-6D, Diaphragm Type series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)