(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Slide Pack Type FBW2560XR

Slide Pack Type FBW2560XR

[Features]
· This FBW-XR shape slide pack is made with a precision pressing process applied to a ball case. The slider with embedded ball is a direct acting system with unlimited linear motion.
· Use in combination with a slide rail for lightweight and compact system that provides nimble linear motion.
· Optimal for a variety of light load slide parts used in equipment such as photocopiers, tool cabinets, various electronic device cabinets, vending machines, manufacturing machinery slide covers, cash registers, and curtain walls.
· Austenitic stainless steel is used for parts such as the rails, mounting plates, and stoppers, providing high level corrosion resistance.
· The FBW3590XR 50110XR rail wall thickness has been increased, thereby improving rigidity compared with conventional products.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
2FBW2560XR+1040L
2FBW2560XR+1200L
2FBW2560XR+240L
2FBW2560XR+400L
2FBW2560XR+480L
2FBW2560XR+640L
2FBW2560XR+720L
2FBW2560XR+800L
2FBW2560XR+960L
2FBW2560XRG+1040L
2FBW2560XRG+1200L
2FBW2560XRG+160L
2FBW2560XRG+240L
2FBW2560XRG+320L
2FBW2560XRG+400L
2FBW2560XRG+480L
2FBW2560XRG+560L
2FBW2560XRG+640L
2FBW2560XRG+720L
2FBW2560XRG+800L
2FBW2560XRG+880L
2FBW2560XRG+960L
2FBW2560XRUU+1040L
2FBW2560XRUU+480L
2FBW2560XRUU+560L
2FBW2560XRUU+640L
2FBW2560XRUU+720L
3FBW2560XR+1040L
3FBW2560XR+1200L
3FBW2560XR+240L
3FBW2560XR+320L
3FBW2560XR+400L
3FBW2560XR+480L
3FBW2560XR+560L
3FBW2560XR+640L
3FBW2560XR+720L
3FBW2560XR+800L
3FBW2560XR+880L
3FBW2560XR+960L
3FBW2560XRUU+1040L
3FBW2560XRUU+1200L
3FBW2560XRUU+240L
3FBW2560XRUU+320L
3FBW2560XRUU+400L
3FBW2560XRUU+480L
3FBW2560XRUU+560L
3FBW2560XRUU+640L
3FBW2560XRUU+720L
3FBW2560XRUU+800L
3FBW2560XRUU+880L
3FBW2560XRUU+960L
4FBW2560XR+1040L
4FBW2560XR+1200L
4FBW2560XR+320L
4FBW2560XR+400L
4FBW2560XR+480L
4FBW2560XR+560L
4FBW2560XR+640L
4FBW2560XR+720L
4FBW2560XR+800L
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSRail Length Lo (Range Selectable)
(mm)
Stroke Length (with Slider 1 pc.) (Range Selectable)
(mm)
Number of Sliders
(piece)
Seal Rail Length Lo
(mm)
Stroke length (with one slider)
(mm)
Metal Dust-proof Cover
1 Piece(s) 47 Day(s) or more 101000.1~900.1~10002No1040968No
1 Piece(s) 25 Day(s) or more 101000.1~1000.1~2No12001128No
1 Piece(s) 15 Day(s) or more 10~300100.1~2002No240168No
1 Piece(s) 15 Day(s) or more 10300.1~400300.1~4002No400328No
1 Piece(s) 25 Day(s) or more 10400.1~500400.1~5002No480408No
1 Piece(s) 47 Day(s) or more 10600.1~700500.1~6002No640568No
1 Piece(s) 25 Day(s) or more 10700.1~800600.1~7002No720648No
1 Piece(s) 25 Day(s) or more 10700.1~800700.1~8002No800728No
1 Piece(s) 25 Day(s) or more 10900.1~1000800.1~9002No960888No
1 Piece(s) 25 Day(s) or more 101000.1~900.1~10002No1040968Presence
1 Piece(s) 47 Day(s) or more 101000.1~1000.1~2No12001128Presence
1 Piece(s) 47 Day(s) or more 10~300~1002No16088Presence
1 Piece(s) 47 Day(s) or more 10~300100.1~2002No240168Presence
1 Piece(s) 47 Day(s) or more 10300.1~400200.1~3002No320248Presence
1 Piece(s) 47 Day(s) or more 10300.1~400300.1~4002No400328Presence
1 Piece(s) 47 Day(s) or more 10400.1~500400.1~5002No480408Presence
1 Piece(s) 47 Day(s) or more 10500.1~600400.1~5002No560488Presence
1 Piece(s) 47 Day(s) or more 10600.1~700500.1~6002No640568Presence
1 Piece(s) 47 Day(s) or more 10700.1~800600.1~7002No720648Presence
1 Piece(s) 37 Day(s) or more 10700.1~800700.1~8002No800728Presence
1 Piece(s) 47 Day(s) or more 10800.1~900800.1~9002No880808Presence
1 Piece(s) 47 Day(s) or more 10900.1~1000800.1~9002No960888Presence
1 Piece(s) 47 Day(s) or more 101000.1~900.1~10002Presence1040963No
1 Piece(s) 15 Day(s) or more 10400.1~500400.1~5002Presence480403No
1 Piece(s) 15 Day(s) or more 10500.1~600400.1~5002Presence560483No
1 Piece(s) 15 Day(s) or more 10600.1~700500.1~6002Presence640563No
1 Piece(s) 15 Day(s) or more 10700.1~800600.1~7002Presence720643No
1 Piece(s) 25 Day(s) or more 101000.1~900.1~10003No1040968No
1 Piece(s) 25 Day(s) or more 101000.1~1000.1~3No12001128No
1 Piece(s) 25 Day(s) or more 10~300100.1~2003No240168No
1 Piece(s) 25 Day(s) or more 10300.1~400200.1~3003No320248No
1 Piece(s) 25 Day(s) or more 10300.1~400300.1~4003No400328No
1 Piece(s) 25 Day(s) or more 10400.1~500400.1~5003No480408No
1 Piece(s) 47 Day(s) or more 10500.1~600400.1~5003No560488No
1 Piece(s) 25 Day(s) or more 10600.1~700500.1~6003No640568No
1 Piece(s) 25 Day(s) or more 10700.1~800600.1~7003No720648No
1 Piece(s) 25 Day(s) or more 10700.1~800700.1~8003No800728No
1 Piece(s) 25 Day(s) or more 10800.1~900800.1~9003No880808No
1 Piece(s) 25 Day(s) or more 10900.1~1000800.1~9003No960888No
1 Piece(s) 25 Day(s) or more 101000.1~900.1~10003Presence1040963No
1 Piece(s) 25 Day(s) or more 101000.1~1000.1~3Presence12001123No
1 Piece(s) 25 Day(s) or more 10~300100.1~2003Presence240163No
1 Piece(s) 25 Day(s) or more 10300.1~400200.1~3003Presence320243No
1 Piece(s) 25 Day(s) or more 10300.1~400300.1~4003Presence400323No
1 Piece(s) 25 Day(s) or more 10400.1~500400.1~5003Presence480403No
1 Piece(s) 25 Day(s) or more 10500.1~600400.1~5003Presence560483No
1 Piece(s) 25 Day(s) or more 10600.1~700500.1~6003Presence640563No
1 Piece(s) 25 Day(s) or more 10700.1~800600.1~7003Presence720643No
1 Piece(s) 25 Day(s) or more 10700.1~800700.1~8003Presence800723No
1 Piece(s) 25 Day(s) or more 10800.1~900800.1~9003Presence880803No
1 Piece(s) 25 Day(s) or more 10900.1~1000800.1~9003Presence960883No
1 Piece(s) 25 Day(s) or more 101000.1~900.1~10004No1040968No
1 Piece(s) 25 Day(s) or more 101000.1~1000.1~4No12001128No
1 Piece(s) 25 Day(s) or more 10300.1~400200.1~3004No320248No
1 Piece(s) 25 Day(s) or more 10300.1~400300.1~4004No400328No
1 Piece(s) 25 Day(s) or more 10400.1~500400.1~5004No480408No
1 Piece(s) 25 Day(s) or more 10500.1~600400.1~5004No560488No
1 Piece(s) 25 Day(s) or more 10600.1~700500.1~6004No640568No
1 Piece(s) 25 Day(s) or more 10700.1~800600.1~7004No720648No
1 Piece(s) 25 Day(s) or more 10700.1~800700.1~8004No800728No

Loading...

Basic Information

Types Set Allowable Static Load Pa(N) 590 Allowable Static Load Pb(N) 150
Allowable Static Load Pc(N) 70

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)