(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Slide Rail FBL35E-P14 Type

Part Number

Configured Part Number is shown.

FBL35E-P14+356L

Part Number
FBL35E-P14+356L
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 16 Day(s) or more 10

Loading...

  1. 1

Basic Information

Types Slide Shape Stroke Length S(mm) 381 Rail Length L(mm) 356
Allowable Load(N) 284 Rail Material Ferrous Rail Stage Number Double Slide
Height(mm) 13 Width(mm) 35.3 Rail Surface Treatment No
Stroke Ls [Classification](mm) ~400 Load Rating (when using 2) [Classification](N) ~300

Please check the type/dimensions/specifications of the part FBL35E-P14+356L in the Slide Rail FBL35E-P14 Type series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)