(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Slide Rail, FBL35E Type

Slide Rail, FBL35E Type

Slide rail is extremely versatile and can be used for various applications.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
FBL35E+406L
FBL35E+457L
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSStroke Length S
(mm)
Rail Length L
(mm)
Allowable Load
(N)
Stroke Ls [Classification]
(mm)
1 Piece(s) 16 Day(s) or more 10432406270~450
1 Piece(s) 16 Day(s) or more 10483457250~500

Loading...

  1. 1

Basic Information

Types Slide Shape Rail Material Ferrous Rail Stage Number Double Slide
Height(mm) 13 Width(mm) 35.3 Rail Surface Treatment No
Load Rating (when using 2) [Classification](N) ~300

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)