(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Material Bushing #300 (30S)

Material Bushing #300 (30S)

Excellent oil film retention and superior abrasion/seize resistance can greatly reduce the number of times lubrication is necessary.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
30S-3446
30S-94121
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSI.D. d
(φ)
Outer Diameter D
(φ)
Length L
(mm)
1 Piece(s) 16 Day(s) or more 103446150
1 Piece(s) 22 Day(s) or more 1094121200

Loading...

  1. 1

Basic Information

Shape Pipe Material Metal system Operating Temperature Range(°C) -40::100
The kind of shape Bushing Metal Material Oil containing growth cast iron

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)