(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Full-Ball Type LM Guide, R Guide, HCR Type

Full-Ball Type LM Guide, R Guide, HCR Type

An LM guide that can produce a larger circular motion than rotary bearings.
[Features]
· A structural design that allows for individual operations to be performed for each LM block and that eliminates waste if the LM blocks are placed on the load points.
· Higher accuracy motion without clearance can be obtained compared to circular motions using slide guides and cam followers.
· As the LM rail and LM block are mounted using just bolts, assembly is easy.
· Circular movement of 5 m or more is possible, something which cannot be obtained with slewing bearings. The assembly, disassembly and reassembly of devices that perform this type of circular motion can be performed easily.
· Uses the LM Guide world standard HSR model as the basic structure, enabling loads to be applied in all directions.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
HCR15A[1,​2,​3,​4,​5,​6,​7,​8,​9]+60/[150,​300,​400]R
HCR15A[1,​2,​3,​4,​5,​6,​7,​8,​9]+60/[150,​300,​400]RH
HCR15A[1,​2,​3,​4,​5,​6,​7,​8,​9]C1+60/[150,​300,​400]R
HCR15A[1,​2,​3,​4,​5,​6,​7,​8,​9]C1+60/[150,​300,​400]RH
HCR25A[1,​2,​3,​4,​5,​6,​7,​8,​9]+60/[500,​750,​1000]R
HCR25A[1,​2,​3,​4,​5,​6,​7,​8,​9]+60/[500,​750,​1000]RH
HCR25A[1,​2,​3,​4,​5,​6,​7,​8,​9]C1+60/[500,​750,​1000]R
HCR25A[1,​2,​3,​4,​5,​6,​7,​8,​9]C1+60/[500,​750,​1000]RH
HCR35A[1,​2,​3,​4,​5,​6,​7,​8,​9]+60/[600,​800,​1000,​1300]R
HCR35A[1,​2,​3,​4,​5,​6,​7,​8,​9]+60/[600,​800,​1000,​1300]RH
HCR35A[1,​2,​3,​4,​5,​6,​7,​8,​9]C1+60/[600,​800,​1000,​1300]R
HCR35A[1,​2,​3,​4,​5,​6,​7,​8,​9]C1+60/[600,​800,​1000,​1300]RH
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSRail Width W1
(mm)
Mounting Height M
(mm)
The number of LM blocks combined with an axis Radial Clearance Accuracy Grade Nominal Part Number Basic Load Rating Dynamic Rating C
(N)
Basic Load Rating Static Rating Co
(N)
Allowable Static Moment MA
(N·m)
Allowable Static Moment MB
(N·m)
Allowable Static Moment MC
(N·m)
The outside dimension W of block
(mm)
Mounting Hole Dimension S
(M)
The dimension L1 of bocks
(mm)
LM Rail Radius R Central Angle
1 Piece(s) 57 Day(s) or more 1015241 ~ 9NormalStandard Grade1583301350080.580.584.447M538.8150 ~ 40060
1 Piece(s) 57 Day(s) or more 1015241 ~ 9NormalHigh Grade1583301350080.580.584.447M538.8150 ~ 40060
1 Piece(s) 57 Day(s) or more 1015241 ~ 9Light PreloadStandard Grade1583301350080.580.584.447M538.8150 ~ 40060
1 Piece(s) 57 Day(s) or more 1015241 ~ 9Light PreloadHigh Grade1583301350080.580.584.447M538.8150 ~ 40060
1 Piece(s) 32 Day(s) or more 1023361 ~ 9NormalStandard Grade25199003440030730734470M859.5500 ~ 100060
1 Piece(s) 32 Day(s) or more 1023361 ~ 9NormalHigh Grade25199003440030730734470M859.5500 ~ 100060
1 Piece(s) 32 Day(s) or more 1023361 ~ 9Light PreloadStandard Grade25199003440030730734470M859.5500 ~ 100060
1 Piece(s) 32 Day(s) or more 1023361 ~ 9Light PreloadHigh Grade25199003440030730734470M859.5500 ~ 100060
1 Piece(s) 52 Day(s) or more 1034481 ~ 9NormalStandard Grade353730061100782782905100M1080.4600 ~ 130060
1 Piece(s) 52 Day(s) or more 1034481 ~ 9NormalHigh Grade353730061100782782905100M1080.4600 ~ 130060
1 Piece(s) 52 Day(s) or more 1034481 ~ 9Light PreloadStandard Grade353730061100782782905100M1080.4600 ~ 130060
1 Piece(s) 52 Day(s) or more 1034481 ~ 9Light PreloadHigh Grade353730061100782782905100M1080.4600 ~ 130060

Loading...

  1. 1

Basic Information

Type R Guide Block Shape Wide Rail Type Standard
Material Carbon Steel Ball Alignment 4 Rows of Circular Retainers No
Lubrication System Lubricant Application Rolling Element Ball Mounting hole for blocks Tapped Holes
The number of mounting hole for blocks(piece) 4 Mounting Hole Screw Depth(mm) Through

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)